Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE - PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
311 results
Product SKUs information
Item Code Price range Availability AxA h Colour Material Finish t Type View
111197 £ 0.0917 - £ 0.1011 Request the lead time here
20.0 mm
11.5 mm
Black
PE
Polished
2.5 mm
1
£ 0.6536 - £ 1.3727 Request the lead time here
50.0 mm
14.5 mm
Black
PE
Polished
3.0 mm
1
111214 £ 0.0917 - £ 0.1011 10300 In stock
19.0 mm
11.5 mm
Black
PE
Eroded
2.5 mm
1
111222 £ 0.5091 - £ 1.0692 115 In stock
45.0 mm
14.5 mm
Black
PE
Eroded
3.0 mm
1
£ 0.0743 - £ 0.0838 Request the lead time here
16.0 mm
11.5 mm
White
LDPE - PIR
Polished
2.5 mm
1
£ 0.7816 - £ 1.6761 Request the lead time here
50.8 mm
14.5 mm
White
LDPE - PIR
Polished
3.0 mm
1
£ 0.1245 - £ 0.1555 1960 In stock
25.4 mm
11.5 mm
Mid Grey
LDPE - PIR
Polished
2.5 mm
£ 1.1628 - £ 2.4419 75 In stock
65.0 mm
14.5 mm
White
LDPE - PIR
Eroded
3.0 mm
111695 £ 1.7477 - £ 3.6639 150 In stock
65.0 mm
14.5 mm
Mid Grey
LDPE - PIR
Eroded
3.0 mm
1
£ 0.0977 - £ 0.1176 Request the lead time here
19.0 mm
11.5 mm
Red
LDPE - PIR
Eroded
2.5 mm
1
£ 1.7648 - £ 4.1168 200 In stock
45.0 mm
11.0 mm
Silver
ABS
Chrome
1.5 mm
2
£ 2.6533 - £ 6.0747 Request the lead time here
50.0 mm
10.0 mm
Silver
ABS
Chrome
1.2 mm
2
£ 2.6533 - £ 6.0747 Request the lead time here
50.0 mm
10.0 mm
Silver
ABS
Chrome
1.5 mm
2
£ 0.701 - £ 1.6757 Request the lead time here
15.0 mm
8.0 mm
Silver
ABS
Chrome
1.2 mm
2
£ 0.9426 - £ 2.2073 Request the lead time here
20.0 mm
8.0 mm
Black
ABS
Chrome
1.2 mm
2
£ 0.7847 - £ 0.8351 Request the lead time here
15.0 mm
8.0 mm
Black
ABS
Chrome
1.0 mm
2
£ 2.6952 - £ 6.1794 Request the lead time here
50.0 mm
10.0 mm
Black
ABS
Chrome
1.2 mm
2
£ 1.2889 - £ 3.0897 100 In stock
30.0 mm
10.0 mm
Black
ABS
Chrome
1.5 mm
2
£ 1.7648 - £ 4.1168 Request the lead time here
45.0 mm
11.0 mm
Silver
ABS
Chrome
1.2 mm
2
£ 1.2889 - £ 3.0897 Request the lead time here
30.0 mm
10.0 mm
Black
ABS
Chrome
1.2 mm
2
  • of 16
Square Tube Insert 20.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

111197

Price Range
£ 0.1011 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 50.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

111205

Price Range
£ 1.3727 - £ 0.6536

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 19.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

111214

Price Range
£ 0.1011 - £ 0.0917

Stock Levels
10300 In stock
Attributes
  • AxA
    19.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 45.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

111222

Price Range
£ 1.0692 - £ 0.5091

Stock Levels
115 In stock
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm White PE

111231

Price Range
£ 0.0838 - £ 0.0743

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 50.8 mm 14.5 mm 3.0 mm 1.0 mm White PE

111242

Price Range
£ 1.6761 - £ 0.7816

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.8 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm Mid Grey PE

111272

Price Range
£ 0.1555 - £ 0.1245

Stock Levels
1960 In stock
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 65.0 mm 14.5 mm 3.0 mm 1.0 mm White PE

111619

Price Range
£ 2.4419 - £ 1.1628

Stock Levels
75 In stock
Attributes
  • AxA
    65.0 mm
  • h
    14.5 mm
  • h1
    6.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 65.0 mm 14.5 mm 3.0 mm 1.0 mm Mid Grey PE

111695

Price Range
£ 3.6639 - £ 1.7477

Stock Levels
150 In stock
Attributes
  • AxA
    65.0 mm
  • h
    14.5 mm
  • h1
    6.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 19.0 mm 11.5 mm 2.5 mm 0.8 mm Red PE

111845

Price Range
£ 0.1176 - £ 0.0977

Stock Levels
Request the lead time here
Attributes
  • AxA
    19.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Finned Tip 45.0 mm 1.5 mm Silver ABS

499211

Price Range
£ 4.1168 - £ 1.7648

Stock Levels
200 In stock
Attributes
  • AxA
    45.0 mm
  • h
    11.0 mm
  • h1
    5.0 mm
  • T1
    1.5 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
Finned Tip 50.0 mm 1.2 mm Silver ABS

499160

Price Range
£ 6.0747 - £ 2.6533

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    10.0 mm
  • T1
    1.2 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Silver
Finned Tip 50.0 mm 1.5 mm Silver ABS

499161

Price Range
£ 6.0747 - £ 2.6533

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    10.0 mm
  • T1
    1.5 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Silver
Finned Tip 15.0 mm 1.2 mm Silver ABS

499148

Price Range
£ 1.6757 - £ 0.701

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h
    8.0 mm
  • T1
    1.2 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Silver
Finned Tip 20.0 mm 1.2 mm Black ABS

499170

Price Range
£ 2.2073 - £ 0.9426

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    8.0 mm
  • T1
    1.2 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Finned Tip 15.0 mm 1.0 mm Black ABS

499168

Price Range
£ 0.8351 - £ 0.7847

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h
    8.0 mm
  • T1
    1.0 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Finned Tip 50.0 mm 1.2 mm Black ABS

499179

Price Range
£ 6.1794 - £ 2.6952

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    10.0 mm
  • T1
    1.2 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Finned Tip 30.0 mm 1.5 mm Black ABS

499178

Price Range
£ 3.0897 - £ 1.2889

Stock Levels
100 In stock
Attributes
  • AxA
    30.0 mm
  • h
    10.0 mm
  • T1
    1.5 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Finned Tip 45.0 mm 1.2 mm Silver ABS

499210

Price Range
£ 4.1168 - £ 1.7648

Stock Levels
Request the lead time here
Attributes
  • AxA
    45.0 mm
  • h
    11.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
Finned Tip 30.0 mm 1.2 mm Black ABS

499177

Price Range
£ 3.0897 - £ 1.2889

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    10.0 mm
  • T1
    1.2 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black