Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Square Tube Inserts are designed to provide a tight-fitting connection on a square tube or pipe end, before finishing. They help prevent scratches and damage to surfaces, while shielding the tube from impurities during fitting.
Metal Square Tube Inserts are designed to provide a tight-fitting connection on a square tube or pipe end, before finishing. They help prevent scratches and damage to surfaces, while shielding the tube from impurities during fitting.
Material: Low Carbon Steel Colour: Black Series Code: SRF0081
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | t | View | |
|---|---|---|---|---|---|
| Request the lead time here |
1 in
25.4 mm
|
0.063 in
1.6 mm
|
|||
| 10162989 | Request the lead time here |
0.874 in
22.2 mm
|
0.063 in
1.6 mm