Menu Search

Square Tube Insert 65.0 mm Black LDPE - PCR

Essentra Part Number:

20753061

Manufacturer Part Number:

20753061

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 £ 0.2395
1250 + £ 0.2156
Standard pack: 250

Order in multiple of 250

Total price:

£ 59.88

250 x £ 0.2395

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
h1 5.0 mm
Material LDPE - PCR
Colour Black
Recycled Content Percentage % 98%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us