Menu Search

Square Tube Inserts - Multi Purpose PCR

In production

Square Tube Inserts are used as multi-function protective components when finishing and aesthetics are not a priority. Featuring a push-fit design, the inserts primary function is to prevent the entry of contaminants such as dirt, dust and moisture. Additionally, they safeguard against sharp edges created by cut. Easily inserted by hand or with a mallet for a speedy assembly. Commonly used in metal tube forming applications for industrial furniture, specialist vehicles, street signs and scaffolding.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILQPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability h AxA h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.8779 - £ 1.3657 Request the lead time here
24.0 mm
100.0 mm
7.0 mm
4.0 mm
1.0 mm
£ 0.0272 - £ 0.0423 Request the lead time here
11.5 mm
18.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 0.0693 - £ 0.1078 Request the lead time here
12.0 mm
35.0 mm
5.0 mm
5.0 mm
2.5 mm
£ 1.283 - £ 1.9958 Request the lead time here
27.0 mm
150.0 mm
6.0 mm
8.0 mm
5.0 mm
£ 0.163 - £ 0.1811 Request the lead time here
15.0 mm
60.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.1307 - £ 0.1453 Request the lead time here
25.0 mm
50.0 mm
6.5 mm
4.0 mm
2.6 mm
£ 0.1071 - £ 0.119 Request the lead time here
14.5 mm
45.0 mm
5.0 mm
5.0 mm
3.0 mm
£ 0.6488 - £ 0.7209 Request the lead time here
25.0 mm
90.0 mm
6.0 mm
5.0 mm
3.0 mm
£ 0.9218 - £ 1.434 Request the lead time here
24.0 mm
100.0 mm
7.0 mm
8.0 mm
5.0 mm
£ 0.0698 - £ 0.1086 Request the lead time here
11.5 mm
32.0 mm
5.0 mm
3.5 mm
1.0 mm
£ 0.0258 - £ 0.0402 Request the lead time here
11.5 mm
15.0 mm
4.0 mm
2.0 mm
1.0 mm
£ 0.0296 - £ 0.0329 Request the lead time here
11.5 mm
25.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0239 - £ 0.0372 Request the lead time here
12.0 mm
10.0 mm
4.0 mm
2.5 mm
0.8 mm
£ 0.0885 - £ 0.0983 Request the lead time here
14.5 mm
40.0 mm
5.0 mm
5.0 mm
3.0 mm
£ 0.3484 - £ 0.3871 Request the lead time here
24.0 mm
80.0 mm
8.0 mm
5.0 mm
2.5 mm
£ 1.0164 - £ 1.1293 Request the lead time here
25.0 mm
120.0 mm
5.0 mm
6.0 mm
2.5 mm
£ 0.1875 - £ 0.2083 Request the lead time here
17.5 mm
60.0 mm
6.5 mm
5.0 mm
3.0 mm
£ 0.0973 - £ 0.1081 Request the lead time here
14.5 mm
45.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.7786 - £ 1.2111 Request the lead time here
21.5 mm
95.0 mm
6.0 mm
5.5 mm
3.5 mm
£ 0.119 - £ 0.1322 Request the lead time here
14.5 mm
50.0 mm
5.0 mm
2.5 mm
1.0 mm
  • of 2
Square Tube Insert 100.0 mm Black LDPE - PCR

20752798

Price Range
£ 1.3657 - £ 0.8779

Stock Levels
Request the lead time here
Attributes
  • AxA
    100.0 mm
  • h1
    7.0 mm
  • h
    24.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    4.0 mm
Square Tube Insert 18.0 mm Black LDPE - PCR

20752880

Price Range
£ 0.0423 - £ 0.0272

Stock Levels
Request the lead time here
Attributes
  • AxA
    18.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 35.0 mm Black LDPE - PCR

20752958

Price Range
£ 0.1078 - £ 0.0693

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h1
    5.0 mm
  • h
    12.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 150.0 mm Black LDPE - PCR

20752873

Price Range
£ 1.9958 - £ 1.283

Stock Levels
Request the lead time here
Attributes
  • AxA
    150.0 mm
  • h1
    6.0 mm
  • h
    27.0 mm
  • Minimum Wall Thickness
    5.0 mm
  • Maximum Wall Thickness
    8.0 mm
Square Tube Insert 60.0 mm Black LDPE - PCR

20753047

Price Range
£ 0.1811 - £ 0.163

Stock Levels
Request the lead time here
Attributes
  • AxA
    60.0 mm
  • h1
    5.0 mm
  • h
    15.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Square Tube Insert 50.0 mm Black LDPE - PCR

20753016

Price Range
£ 0.1453 - £ 0.1307

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h1
    6.5 mm
  • h
    25.0 mm
  • Minimum Wall Thickness
    2.6 mm
  • Maximum Wall Thickness
    4.0 mm
Square Tube Insert 45.0 mm Black LDPE - PCR

20752996

Price Range
£ 0.119 - £ 0.1071

Stock Levels
Request the lead time here
Attributes
  • AxA
    45.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 90.0 mm Black LDPE - PCR

20753108

Price Range
£ 0.7209 - £ 0.6488

Stock Levels
Request the lead time here
Attributes
  • AxA
    90.0 mm
  • h1
    6.0 mm
  • h
    25.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 100.0 mm Black LDPE - PCR

20752804

Price Range
£ 1.434 - £ 0.9218

Stock Levels
Request the lead time here
Attributes
  • AxA
    100.0 mm
  • h1
    7.0 mm
  • h
    24.0 mm
  • Minimum Wall Thickness
    5.0 mm
  • Maximum Wall Thickness
    8.0 mm
Square Tube Insert 32.0 mm Black LDPE - PCR

20752934

Price Range
£ 0.1086 - £ 0.0698

Stock Levels
Request the lead time here
Attributes
  • AxA
    32.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Square Tube Insert 15.0 mm Black LDPE - PCR

20752866

Price Range
£ 0.0402 - £ 0.0258

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h1
    4.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Square Tube Insert 25.0 mm Black LDPE - PCR

20752910

Price Range
£ 0.0329 - £ 0.0296

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.0 mm
  • h1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 10.0 mm Black LDPE - PCR

20752781

Price Range
£ 0.0372 - £ 0.0239

Stock Levels
Request the lead time here
Attributes
  • AxA
    10.0 mm
  • h1
    4.0 mm
  • h
    12.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
Square Tube Insert 40.0 mm Black LDPE - PCR

20752972

Price Range
£ 0.0983 - £ 0.0885

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 80.0 mm Black LDPE - PCR

20753092

Price Range
£ 0.3871 - £ 0.3484

Stock Levels
Request the lead time here
Attributes
  • AxA
    80.0 mm
  • h1
    8.0 mm
  • h
    24.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 120.0 mm Black LDPE - PCR

20752835

Price Range
£ 1.1293 - £ 1.0164

Stock Levels
Request the lead time here
Attributes
  • AxA
    120.0 mm
  • h1
    5.0 mm
  • h
    25.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    6.0 mm
Square Tube Insert 60.0 mm Black LDPE - PCR

20753054

Price Range
£ 0.2083 - £ 0.1875

Stock Levels
Request the lead time here
Attributes
  • AxA
    60.0 mm
  • h1
    6.5 mm
  • h
    17.5 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 45.0 mm Black LDPE - PCR

20752989

Price Range
£ 0.1081 - £ 0.0973

Stock Levels
Request the lead time here
Attributes
  • AxA
    45.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 95.0 mm Black LDPE - PCR

20753115

Price Range
£ 1.2111 - £ 0.7786

Stock Levels
Request the lead time here
Attributes
  • AxA
    95.0 mm
  • h1
    6.0 mm
  • h
    21.5 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    5.5 mm
Square Tube Insert 50.0 mm Black LDPE - PCR

20753009

Price Range
£ 0.1322 - £ 0.119

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h1
    5.0 mm
  • h
    14.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm