Menu Search

Square Tube Inserts - Multi Purpose

In stock

Multi-function Square Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into square tubing, posts or poles and prevent contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Fits tightly into square tubing, posts or poles.
  • Easy to install by hand-pressing or with a mallet.
  • Used in machine building or where structural tubing is required.
Material: LDPE Colour: Grey, White, Black Series Code: SRILQ

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability h AxA h1 Maximum Wall Thickness Minimum Wall Thickness View
Request the lead time here
21.0 mm
80.0 mm
6.0 mm
7.0 mm
4.0 mm
£ 0.0263 - £ 0.0409 Request the lead time here
12.0 mm
12.0 mm
4.0 mm
2.0 mm
1.0 mm
£ 0.8356 - £ 1.2998 Request the lead time here
21.5 mm
95.0 mm
6.0 mm
5.5 mm
3.5 mm
£ 0.9422 - £ 1.4657 Request the lead time here
24.0 mm
100.0 mm
7.0 mm
4.0 mm
1.0 mm
£ 0.1475 - £ 0.2296 Request the lead time here
14.5 mm
50.0 mm
5.0 mm
6.0 mm
3.5 mm
£ 0.275 - £ 0.4279 Request the lead time here
19.0 mm
70.0 mm
5.0 mm
4.0 mm
1.5 mm
£ 0.6963 - £ 1.0831 40 In stock
25.0 mm
90.0 mm
6.0 mm
5.0 mm
3.0 mm
£ 0.0277 - £ 0.0432 Request the lead time here
11.5 mm
15.0 mm
4.0 mm
2.0 mm
1.0 mm
£ 0.1044 - £ 0.1625 Request the lead time here
14.5 mm
45.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.2012 - £ 0.313 Request the lead time here
17.5 mm
60.0 mm
6.5 mm
5.0 mm
3.0 mm
£ 0.3399 - £ 0.5288 135 In stock
21.0 mm
80.0 mm
6.0 mm
4.0 mm
1.5 mm
Request the lead time here
25.0 mm
125.0 mm
5.0 mm
6.0 mm
3.0 mm
£ 0.9893 - £ 1.539 Request the lead time here
24.0 mm
100.0 mm
7.0 mm
8.0 mm
5.0 mm
£ 0.0863 - £ 0.1343 Request the lead time here
14.5 mm
40.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0949 - £ 0.1477 Request the lead time here
14.5 mm
40.0 mm
5.0 mm
5.0 mm
3.0 mm
£ 1.0388 - £ 1.616 570 In stock
24.0 mm
110.0 mm
6.0 mm
5.0 mm
3.0 mm
£ 0.027 - £ 0.0421 Request the lead time here
12.0 mm
13.0 mm
4.0 mm
2.0 mm
0.5 mm
£ 0.0734 - £ 0.1142 Request the lead time here
11.5 mm
32.0 mm
5.0 mm
3.5 mm
1.0 mm
£ 0.3739 - £ 0.5817 Request the lead time here
24.0 mm
80.0 mm
8.0 mm
5.0 mm
2.5 mm
£ 0.0744 - £ 0.1157 Request the lead time here
12.0 mm
35.0 mm
5.0 mm
5.0 mm
2.5 mm
  • of 2
Tube Insert 80.0 mm 21.0 mm 6.0 mm Black LDPE Square

20594534


Stock Levels
Request the lead time here
Attributes
  • AxA
    80.0 mm
  • h
    21.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    4.0 mm
  • Maximum Wall Thickness
    7.0 mm
Tube Insert 12.0 mm 12.0 mm 4.0 mm Black LDPE Square

20594282

Price Range
£ 0.0409 - £ 0.0263

Stock Levels
Request the lead time here
Attributes
  • AxA
    12.0 mm
  • h
    12.0 mm
  • h1
    4.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Tube Insert 95.0 mm 21.5 mm 6.0 mm Black LDPE Square

20594558

Price Range
£ 1.2998 - £ 0.8356

Stock Levels
Request the lead time here
Attributes
  • AxA
    95.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    5.5 mm
Tube Insert 100.0 mm 24.0 mm 7.0 mm Black LDPE Square

20594565

Price Range
£ 1.4657 - £ 0.9422

Stock Levels
Request the lead time here
Attributes
  • AxA
    100.0 mm
  • h
    24.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    4.0 mm
Tube Insert 50.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594459

Price Range
£ 0.2296 - £ 0.1475

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.5 mm
  • Maximum Wall Thickness
    6.0 mm
Tube Insert 70.0 mm 19.0 mm 5.0 mm Black LDPE Square

20594503

Price Range
£ 0.4279 - £ 0.275

Stock Levels
Request the lead time here
Attributes
  • AxA
    70.0 mm
  • h
    19.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Tube Insert 90.0 mm 25.0 mm 6.0 mm Black LDPE Square

20594541

Price Range
£ 1.0831 - £ 0.6963

Stock Levels
40 In stock
Attributes
  • AxA
    90.0 mm
  • h
    25.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Tube Insert 15.0 mm 11.5 mm 4.0 mm Black LDPE Square

20594305

Price Range
£ 0.0432 - £ 0.0277

Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Tube Insert 45.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594411

Price Range
£ 0.1625 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Tube Insert 60.0 mm 17.5 mm 6.5 mm Black LDPE Square

20594480

Price Range
£ 0.313 - £ 0.2012

Stock Levels
Request the lead time here
Attributes
  • AxA
    60.0 mm
  • h
    17.5 mm
  • h1
    6.5 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Tube Insert 80.0 mm 21.0 mm 6.0 mm Black LDPE Square

20594510

Price Range
£ 0.5288 - £ 0.3399

Stock Levels
135 In stock
Attributes
  • AxA
    80.0 mm
  • h
    21.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Tube Insert 125.0 mm 25.0 mm 5.0 mm Black LDPE Square

20594602


Stock Levels
Request the lead time here
Attributes
  • AxA
    125.0 mm
  • h
    25.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    6.0 mm
Tube Insert 100.0 mm 24.0 mm 7.0 mm Black LDPE Square

20594572

Price Range
£ 1.539 - £ 0.9893

Stock Levels
Request the lead time here
Attributes
  • AxA
    100.0 mm
  • h
    24.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    5.0 mm
  • Maximum Wall Thickness
    8.0 mm
Tube Insert 40.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594398

Price Range
£ 0.1343 - £ 0.0863

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Tube Insert 40.0 mm 14.5 mm 5.0 mm Black LDPE Square

20594404

Price Range
£ 0.1477 - £ 0.0949

Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Tube Insert 110.0 mm 24.0 mm 6.0 mm Black LDPE Square

20594589

Price Range
£ 1.616 - £ 1.0388

Stock Levels
570 In stock
Attributes
  • AxA
    110.0 mm
  • h
    24.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Tube Insert 13.0 mm 12.0 mm 4.0 mm Black LDPE Square

20594299

Price Range
£ 0.0421 - £ 0.027

Stock Levels
Request the lead time here
Attributes
  • AxA
    13.0 mm
  • h
    12.0 mm
  • h1
    4.0 mm
  • Minimum Wall Thickness
    0.5 mm
  • Maximum Wall Thickness
    2.0 mm
Tube Insert 32.0 mm 11.5 mm 5.0 mm Black LDPE Square

20594367

Price Range
£ 0.1142 - £ 0.0734

Stock Levels
Request the lead time here
Attributes
  • AxA
    32.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Tube Insert 80.0 mm 24.0 mm 8.0 mm Black LDPE Square

20594527

Price Range
£ 0.5817 - £ 0.3739

Stock Levels
Request the lead time here
Attributes
  • AxA
    80.0 mm
  • h
    24.0 mm
  • h1
    8.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Tube Insert 35.0 mm 12.0 mm 5.0 mm Black LDPE Square

20594381

Price Range
£ 0.1157 - £ 0.0744

Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm