Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
111197 | £ 0.0917 - £ 0.1011 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
|
£ 0.0939 - £ 0.1163 | 417 In stock |
0.866 in
22.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
111202 | £ 0.2215 - £ 0.2812 | 3450 In stock |
1.378 in
35.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
|
£ 0.0511 - £ 0.0756 | 5500 In stock |
0.5 in
12.7 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
£ 0.2215 - £ 0.2812 | 1550 In stock |
1.378 in
35.0 mm
|
0.453 in
11.5 mm
|
White
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
£ 0.0917 - £ 0.1215 | 2250 In stock |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
111201 | £ 0.1389 - £ 0.1973 | Request the lead time here |
1.181 in
30.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
|
111228 | £ 4.1009 - £ 8.6119 | 10090 In stock |
3.937 in
100.0 mm
|
0.866 in
22.0 mm
|
Black
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
|
£ 4.1009 - £ 8.6119 | 54 In stock |
3.937 in
100.0 mm
|
0.866 in
22.0 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
£ 0.0743 - £ 0.1008 | Request the lead time here |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
£ 0.0917 - £ 0.1011 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 0.6536 - £ 1.3727 | Request the lead time here |
1.969 in
50.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
£ 0.7981 - £ 1.6761 | 1336 In stock |
2 in
50.8 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
£ 0.4857 - £ 0.4954 | Request the lead time here |
1.748 in
44.4 mm
|
0.594 in
15.1 mm
|
Mid Grey
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
£ 0.122 - £ 0.1555 | 1250 In stock |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
111214 | £ 0.0917 - £ 0.1011 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
|
111199 | £ 0.0968 - £ 0.1295 | 5755 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
|
£ 0.052 - £ 0.0756 | Request the lead time here |
0.512 in
13.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
111239 | £ 0.4568 - £ 0.9594 | 4650 In stock |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
White
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
|
£ 0.2504 - £ 0.4644 | Request the lead time here |
1.496 in
38.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue