Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.1162 - £ 0.1506 | 1494 In stock |
0.984 in
25.0 mm
|
|
Blue
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 0.1162 - £ 0.1506 | 1250 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Green
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
111296 | £ 0.7816 - £ 1.6761 | Request the lead time here |
2 in
50.8 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
|
£ 3.5959 - £ 11.4101 | 476 In stock |
3.543 in
90.0 mm
|
0.827 in
21.0 mm
|
Black
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
£ 0.0952 - £ 0.2041 | Request the lead time here |
0.866 in
22.0 mm
|
0.768 in
19.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
£ 0.5371 - £ 1.1268 | 67 In stock |
2.362 in
60.0 mm
|
0.76 in
19.3 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
£ 0.24 - £ 0.2559 | 682 In stock |
1.126 in
28.6 mm
|
0.488 in
12.4 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
£ 0.1131 - £ 0.2376 | 1250 In stock |
0.984 in
25.0 mm
|
0.457 in
11.6 mm
|
Black
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
£ 0.122 - £ 0.1555 | 1880 In stock |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Dark Grey
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
£ 0.1041 - £ 0.2187 | 2200 In stock |
0.984 in
25.0 mm
|
0.748 in
19.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
£ 0.1389 - £ 0.2368 | 725 In stock |
1.181 in
30.0 mm
|
0.453 in
11.5 mm
|
Dark Grey
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
461303 | £ 0.5272 - £ 0.5372 | 6000 In stock |
2.362 in
60.0 mm
|
0.728 in
18.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
|
461293 | £ 0.0833 - £ 0.1751 | 2150 In stock |
0.787 in
20.0 mm
|
0.638 in
16.2 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
|
111326 | £ 0.1245 - £ 0.1555 | 3995 In stock |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Dark Grey
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
|
£ 0.4568 - £ 0.9594 | 920 In stock |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
£ 5.5601 - £ 18.2852 | Request the lead time here |
4.331 in
110.0 mm
|
0.965 in
24.5 mm
|
Black
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
£ 0.5091 - £ 1.0682 | Request the lead time here |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
£ 0.6536 - £ 1.3727 | 2896 In stock |
1.969 in
50.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
£ 0.2504 - £ 0.3844 | Request the lead time here |
1.496 in
38.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
£ 0.0582 - £ 0.1646 | 4700 In stock |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue