Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
312 results
Product SKUs information
Item Code Price range Availability AxA h Colour Material Finish t Type View
£ 1.2889 - £ 3.0897 Request the lead time here
30.0 mm
10.0 mm
Black
ABS
Chrome
1.0 mm
2
111229 £ 0.0511 - £ 0.0756 7250 In stock
12.7 mm
11.5 mm
White
PE
Polished
2.0 mm
1
111239 £ 0.4568 - £ 0.9594 4650 In stock
40.0 mm
14.5 mm
White
PE
Polished
3.0 mm
1
£ 0.0917 - £ 0.1215 2250 In stock
19.0 mm
11.5 mm
Mid Grey
PE
Polished
2.5 mm
1
£ 0.0939 - £ 0.1163 417 In stock
22.0 mm
11.5 mm
Black
PE
Polished
2.5 mm
1
£ 4.1009 - £ 8.6119 54 In stock
100.0 mm
22.0 mm
Black
PE
Polished
4.0 mm
1
111201 £ 0.1389 - £ 0.1973 Request the lead time here
30.0 mm
11.5 mm
Black
PE
Polished
3.0 mm
1
111207 £ 0.6633 - £ 0.6941 1600 In stock
60.0 mm
14.5 mm
Black
PE
Polished
3.0 mm
1
£ 0.1085 - £ 0.1163 5229 In stock
22.0 mm
11.5 mm
Black
PE
Eroded
2.5 mm
1
£ 0.1245 - £ 0.1295 95338 In stock
25.4 mm
11.5 mm
Black
PE
Polished
2.5 mm
1
£ 0.7816 - £ 1.6761 Request the lead time here
50.8 mm
14.5 mm
White
PE
Polished
3.0 mm
1
£ 1.7648 - £ 4.1168 Request the lead time here
45.0 mm
11.0 mm
Silver
ABS
Chrome
1.2 mm
2
£ 2.2568 - £ 4.7394 Request the lead time here
76.2 mm
22.0 mm
Mid Grey
PE
Eroded
4.0 mm
1
£ 0.1293 - £ 0.1506 Request the lead time here
25.4 mm
11.5 mm
Green
PE
Eroded
2.5 mm
1
£ 0.1244 - £ 0.127 Request the lead time here
16.0 mm
11.5 mm
White
PE
Eroded
2.0 mm
1
£ 4.4449 - £ 4.5412 Request the lead time here
70.0 mm
18.5 mm
Mid Grey
PE
Eroded
4.0 mm
1
£ 7.9128 - £ 8.0779 10 In stock
100.0 mm
24.0 mm
Black
PE
Eroded
4.0 mm
1
£ 0.0977 - £ 0.1176 2248 In stock
19.0 mm
11.5 mm
Green
PE
Eroded
2.5 mm
1
£ 0.9851 - £ 1.0262 30 In stock
45.0 mm
14.5 mm
Black
PE
Eroded
3.0 mm
1
£ 0.4018 - £ 0.4183 Request the lead time here
30.0 mm
12.0 mm
Mid Grey
PE
Eroded
2.0 mm
1
  • of 16
Finned Tip 30.0 mm 1.0 mm Black ABS

499176

Price Range
£ 3.0897 - £ 1.2889

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    10.0 mm
  • T1
    1.0 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
  • Colour
    Black
Square Tube Insert 12.7 mm 11.5 mm 2.0 mm 0.8 mm White PE

111229

Price Range
£ 0.0756 - £ 0.0511

Stock Levels
7250 In stock
Attributes
  • AxA
    12.7 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Square Tube Insert 40.0 mm 14.5 mm 3.0 mm 1.0 mm White PE

111239

Price Range
£ 0.9594 - £ 0.4568

Stock Levels
4650 In stock
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 19.0 mm 11.5 mm 2.5 mm 0.8 mm Mid Grey PE

111268

Price Range
£ 0.1215 - £ 0.0917

Stock Levels
2250 In stock
Attributes
  • AxA
    19.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 22.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

111198

Price Range
£ 0.1163 - £ 0.0939

Stock Levels
417 In stock
Attributes
  • AxA
    22.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 100.0 mm 22.0 mm 4.0 mm 2.0 mm Black PE

111210

Price Range
£ 8.6119 - £ 4.1009

Stock Levels
54 In stock
Attributes
  • AxA
    100.0 mm
  • h
    22.0 mm
  • h1
    7.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 30.0 mm 11.5 mm 3.0 mm 1.0 mm Black PE

111201

Price Range
£ 0.1973 - £ 0.1389

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 60.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

111207

Price Range
£ 0.6941 - £ 0.6633

Stock Levels
1600 In stock
Attributes
  • AxA
    60.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 22.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

111216

Price Range
£ 0.1163 - £ 0.1085

Stock Levels
5229 In stock
Attributes
  • AxA
    22.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm Black PE

111200

Price Range
£ 0.1295 - £ 0.1245

Stock Levels
95338 In stock
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 50.8 mm 14.5 mm 3.0 mm 1.0 mm White PE

111242

Price Range
£ 1.6761 - £ 0.7816

Stock Levels
Request the lead time here
Attributes
  • AxA
    50.8 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Finned Tip 45.0 mm 1.2 mm Silver ABS

499210

Price Range
£ 4.1168 - £ 1.7648

Stock Levels
Request the lead time here
Attributes
  • AxA
    45.0 mm
  • h
    11.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Tube Insert 76.2 mm 22.0 mm 4.0 mm 2.0 mm Mid Grey PE

111697

Price Range
£ 4.7394 - £ 2.2568

Stock Levels
Request the lead time here
Attributes
  • AxA
    76.2 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm Green PE

111850

Price Range
£ 0.1506 - £ 0.1293

Stock Levels
Request the lead time here
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 16.0 mm 11.5 mm 2.0 mm 1.5 mm White PE

056016060303

Price Range
£ 0.127 - £ 0.1244

Stock Levels
Request the lead time here
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm
Square Tube Insert 70.0 mm 18.5 mm 4.0 mm 2.0 mm Mid Grey PE

056070062003

Price Range
£ 4.5412 - £ 4.4449

Stock Levels
Request the lead time here
Attributes
  • AxA
    70.0 mm
  • h
    18.5 mm
  • h1
    5.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 100.0 mm 24.0 mm 4.0 mm 2.0 mm Black PE

056100069903

Price Range
£ 8.0779 - £ 7.9128

Stock Levels
10 In stock
Attributes
  • AxA
    100.0 mm
  • h
    24.0 mm
  • h1
    7.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 19.0 mm 11.5 mm 2.5 mm 0.8 mm Green PE

111846

Price Range
£ 0.1176 - £ 0.0977

Stock Levels
2248 In stock
Attributes
  • AxA
    19.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 45.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

056045069903

Price Range
£ 1.0262 - £ 0.9851

Stock Levels
30 In stock
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 30.0 mm 12.0 mm 2.0 mm 1.5 mm Mid Grey PE

056030062003

Price Range
£ 0.4183 - £ 0.4018

Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    12.0 mm
  • h1
    6.0 mm
  • T1
    2.0 mm
  • T2
    1.5 mm