Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.2423 - £ 0.5102 | Request the lead time here |
1.378 in
35.0 mm
|
0.465 in
11.8 mm
|
Black
|
TPE/TPV
|
Eroded
|
0.059 in
1.5 mm
|
1
|
||
460689 | £ 0.0472 - £ 0.1844 | Request the lead time here |
0.472 in
12.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
|
£ 0.0348 - £ 0.0946 | Request the lead time here |
0.551 in
14.0 mm
|
0.394 in
10.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
2
|
||
£ 0.1041 - £ 0.2187 | 2200 In stock |
0.984 in
25.0 mm
|
0.748 in
19.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
£ 0.5371 - £ 1.1268 | 67 In stock |
2.362 in
60.0 mm
|
0.76 in
19.3 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
£ 0.6536 - £ 1.0837 | 2570 In stock |
1.969 in
50.0 mm
|
0.709 in
18.0 mm
|
White
|
PE
|
Polished
|
0.197 in
5.0 mm
|
1
|
||
£ 0.0542 - £ 0.1427 | Request the lead time here |
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
2
|
||
£ 0.163 - £ 0.489 | 338 In stock |
1.378 in
35.0 mm
|
0.591 in
15.0 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
2
|
||
£ 0.1162 - £ 0.1506 | Request the lead time here |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Brown
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 0.4857 - £ 1.1946 | Request the lead time here |
1.748 in
44.4 mm
|
0.618 in
15.7 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
£ 0.1842 - £ 0.6883 | Request the lead time here |
1.575 in
40.0 mm
|
0.63 in
16.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
2
|
||
£ 0.1293 - £ 0.4825 | Request the lead time here |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Blue
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 0.1104 - £ 0.1126 | Request the lead time here |
0.512 in
13.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
£ 0.1146 - £ 0.1169 | Request the lead time here |
0.512 in
13.0 mm
|
0.512 in
13.0 mm
|
White
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
£ 0.0466 - £ 0.1086 | Request the lead time here |
0.787 in
20.0 mm
|
0.433 in
11.0 mm
|
Black
|
PE
|
|
0.079 in
2.0 mm
|
2
|
||
£ 0.1568 - £ 0.338 | 3627 In stock |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
£ 0.2504 - £ 0.3844 | Request the lead time here |
1.496 in
38.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
£ 0.24 - £ 0.2559 | 682 In stock |
1.126 in
28.6 mm
|
0.488 in
12.4 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
£ 0.1162 - £ 0.1506 | 1250 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Green
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
1
|
||
£ 5.5601 - £ 18.2852 | Request the lead time here |
4.331 in
110.0 mm
|
0.965 in
24.5 mm
|
Black
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue