Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.8462 - £ 1.9795 | 188 In stock |
0.787 in
20.0 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
£ 6.344 - £ 6.4816 | Request the lead time here |
4.331 in
110.0 mm
|
0.965 in
24.5 mm
|
White
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
£ 0.8129 - £ 1.988 | Request the lead time here |
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
Chrome
|
0.039 in
1.0 mm
|
2
|
||
499173 | £ 1.018 - £ 2.3853 | Request the lead time here |
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
|
£ 2.6952 - £ 6.1794 | Request the lead time here |
1.969 in
50.0 mm
|
0.394 in
10.0 mm
|
Black
|
ABS
|
Chrome
|
0.118 in
3.0 mm
|
2
|
||
£ 3.2795 - £ 7.504 | Request the lead time here |
2.362 in
60.0 mm
|
0.472 in
12.0 mm
|
Silver
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
||
£ 7.9128 - £ 8.0779 | 10 In stock |
3.937 in
100.0 mm
|
0.945 in
24.0 mm
|
Black
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
£ 4.3348 - £ 4.4174 | 2 In stock |
3.15 in
80.0 mm
|
0.945 in
24.0 mm
|
White
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
£ 0.7457 - £ 1.6757 | Request the lead time here |
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
||
£ 0.701 - £ 1.6757 | Request the lead time here |
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
Silver
|
ABS
|
Chrome
|
0.039 in
1.0 mm
|
2
|
||
£ 1.018 - £ 2.3853 | Request the lead time here |
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
||
£ 1.2646 - £ 1.3169 | 20 In stock |
1.969 in
50.0 mm
|
0.787 in
20.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
£ 4.3348 - £ 4.4174 | 10 In stock |
3.15 in
80.0 mm
|
0.945 in
24.0 mm
|
Black
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
£ 8.766 - £ 8.9449 | Request the lead time here |
4.724 in
120.0 mm
|
0.984 in
25.0 mm
|
White
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
£ 0.9091 - £ 2.1339 | 80 In stock |
0.984 in
25.0 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
£ 4.4449 - £ 4.5412 | Request the lead time here |
2.756 in
70.0 mm
|
0.728 in
18.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.157 in
4.0 mm
|
1
|
||
£ 0.1541 - £ 0.161 | 7 In stock |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
£ 0.4018 - £ 0.4183 | Request the lead time here |
1.181 in
30.0 mm
|
0.472 in
12.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
1
|
||
£ 7.1421 - £ 7.2935 | Request the lead time here |
3.543 in
90.0 mm
|
0.984 in
25.0 mm
|
Mid Grey
|
PE
|
Eroded
|
0.197 in
5.0 mm
|
1
|
||
£ 0.9255 - £ 0.9652 | Request the lead time here |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue