| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 1.5646 |
| 50 - 99 | £ 1.4081 |
| 100 - 499 | £ 1.2516 |
| 500 + | £ 1.0952 |
| For thread d1 | M4 |
|---|---|
| d1 | 4.3 |
| d2 | 9.0 |
| w1 | 0.8 |
| Material | 303 Stainless Steel |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue