Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 2.757 - £ 3.0077 | 3000 In stock |
10.512 in
267.0 mm
|
34.646 in
880.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 0.0842 - £ 0.1085 | 10859 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 0.099 - £ 0.1269 | Request the lead time here |
3.071 in
78.0 mm
|
11.024 in
280.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| 10244258 | £ 0.0247 - £ 0.0283 | 162243 In stock |
0.591 in
15.0 mm
|
2.953 in
75.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 0.0632 - £ 0.081 | Request the lead time here |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| £ 0.1828 - £ 0.2041 | Request the lead time here |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
Natural
|
40.0 kg
40.0 kg
|
||
| £ 0.2021 - £ 0.2605 | Request the lead time here |
3.189 in
81.0 mm
|
11.024 in
280.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.0949 - £ 0.1223 | 163905 In stock |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.3614 - £ 0.3827 | Request the lead time here |
3.071 in
78.0 mm
|
11.417 in
290.0 mm
|
Natural
|
50.0 kg
50.0 kg
|
||
| £ 0.3004 - £ 0.3217 | Request the lead time here |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Natural
|
50.0 kg
50.0 kg
|
||
| £ 0.0984 - £ 0.1268 | 628000 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 0.2112 - £ 0.2324 | Request the lead time here |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Natural
|
40.0 kg
40.0 kg
|
||
| 10244593 | £ 0.1183 - £ 0.1525 | 1258183 In stock |
3.346 in
85.0 mm
|
11.496 in
292.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
|
| 23000 In stock |
0.827 in
21.0 mm
|
3.858 in
98.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|||
| £ 0.1196 - £ 0.1541 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.1209 - £ 0.1558 | 15194 In stock |
2.047 in
52.0 mm
|
7.48 in
190.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.0939 - £ 0.121 | 16390 In stock |
1.654 in
42.0 mm
|
6.299 in
160.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.0984 - £ 0.1268 | Request the lead time here |
1.929 in
49.0 mm
|
7.087 in
180.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| 10244777 | £ 0.0961 - £ 0.1238 | 12880 In stock |
4.567 in
116.0 mm
|
15.157 in
385.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| £ 0.0387 - £ 0.0499 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue