Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0092 - £ 0.0107 | 14996 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Green
|
|
||
| £ 0.0754 - £ 0.0881 | 3598 In stock |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Silver
|
|
||
| £ 0.0696 - £ 0.0814 | Request the lead time here |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Yellow
|
|
||
| £ 0.0216 - £ 0.0252 | 1489 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Yellow
|
|
||
| £ 0.0233 - £ 0.0273 | Request the lead time here |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Green
|
|
||
| £ 0.0233 - £ 0.0273 | Request the lead time here |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Green
|
|
||
| £ 0.0419 - £ 0.0487 | 29000 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Yellow
|
|
||
| £ 0.0696 - £ 0.0814 | Request the lead time here |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Blue
|
22.0 kg
22.0 kg
|
||
| £ 0.3614 - £ 0.3827 | Request the lead time here |
3.071 in
78.0 mm
|
11.417 in
290.0 mm
|
Black
|
50.0 kg
50.0 kg
|
||
| 10447840 | Request the lead time here |
1.26 in
32.0 mm
|
5.315 in
135.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| £ 0.0215 - £ 0.0215 | Request the lead time here |
1.378 in
35.0 mm
|
5.512 in
140.0 mm
|
Black
|
13.0 kg
13.0 kg
|
||
| £ 0.3614 - £ 0.3827 | Request the lead time here |
3.071 in
78.0 mm
|
11.417 in
290.0 mm
|
Natural
|
50.0 kg
50.0 kg
|
||
| £ 0.3004 - £ 0.3217 | Request the lead time here |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Natural
|
50.0 kg
50.0 kg
|
||
| £ 0.1637 - £ 0.2099 | Request the lead time here |
3.898 in
99.0 mm
|
13.386 in
340.0 mm
|
Black
|
55.0 kg
55.0 kg
|
||
| £ 2.0632 - £ 2.4383 | Request the lead time here |
6.89 in
175.0 mm
|
22.835 in
580.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 0.0984 - £ 0.1268 | 334126 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| 10247525 | £ 0.2988 - £ 0.3832 | 45267 In stock |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Black
|
80.0 kg
80.0 kg
|
|
| £ 0.0262 - £ 0.0338 | 204542 In stock |
0.827 in
21.0 mm
|
3.78 in
96.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| £ 1.024 - £ 1.2737 | Request the lead time here |
14.173 in
360.0 mm
|
45.984 in
1168.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| £ 0.0842 - £ 0.1085 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
18.0 kg
18.0 kg