Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| 10245019 | £ 0.1209 - £ 0.1558 | 175004 In stock |
2.047 in
52.0 mm
|
7.48 in
190.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
| 10245170 | £ 0.0949 - £ 0.1223 | Request the lead time here |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
| £ 0.0961 - £ 0.1238 | Request the lead time here |
4.567 in
116.0 mm
|
15.157 in
385.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 0.2395 - £ 0.2608 | Request the lead time here |
3.15 in
80.0 mm
|
11.024 in
280.0 mm
|
Black
|
40.0 kg
40.0 kg
|
||
| £ 0.3004 - £ 0.3217 | Request the lead time here |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Black
|
50.0 kg
50.0 kg
|
||
| £ 0.0939 - £ 0.121 | 185566 In stock |
1.654 in
42.0 mm
|
6.299 in
160.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| 10244951 | £ 0.1183 - £ 0.1525 | 394 In stock |
3.346 in
85.0 mm
|
11.496 in
292.0 mm
|
Black
|
18.0 kg
18.0 kg
|
|
| £ 0.1828 - £ 0.2041 | Request the lead time here |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
Natural
|
40.0 kg
40.0 kg
|
||
| £ 0.0715 - £ 0.0922 | 5800 In stock |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.1127 - £ 0.1453 | Request the lead time here |
3.071 in
78.0 mm
|
10.433 in
265.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| 10245309 | £ 3.6924 - £ 4.0281 | Request the lead time here |
12.48 in
317.0 mm
|
40.551 in
1030.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
|
| 10245088 | £ 0.1783 - £ 0.2297 | 2000 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
| 23000 In stock |
0.827 in
21.0 mm
|
3.858 in
98.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|||
| 10447154 | Request the lead time here |
1.378 in
35.0 mm
|
5.512 in
140.0 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| £ 0.0206 - £ 0.0206 | Request the lead time here |
1.575 in
40.0 mm
|
6.299 in
160.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| £ 0.0232 - £ 0.0232 | Request the lead time here |
2.047 in
52.0 mm
|
7.874 in
200.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| £ 0.1152 - £ 0.1484 | 18109 In stock |
4.921 in
125.0 mm
|
17.008 in
432.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| 10244678 | £ 0.1783 - £ 0.2297 | 13698 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| £ 0.2021 - £ 0.2605 | Request the lead time here |
3.189 in
81.0 mm
|
11.024 in
280.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.1751 - £ 0.2256 | Request the lead time here |
5.118 in
130.0 mm
|
17.717 in
450.0 mm
|
Black
|
22.0 kg
22.0 kg