Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| 10244777 | £ 0.0961 - £ 0.1238 | 12880 In stock |
4.567 in
116.0 mm
|
15.157 in
385.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| £ 0.1196 - £ 0.1541 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.0949 - £ 0.1223 | 163905 In stock |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.0939 - £ 0.121 | 16390 In stock |
1.654 in
42.0 mm
|
6.299 in
160.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.1868 - £ 0.2408 | 13233 In stock |
5.906 in
150.0 mm
|
19.685 in
500.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| £ 0.4082 - £ 0.4294 | Request the lead time here |
4.016 in
102.0 mm
|
14.173 in
360.0 mm
|
Black
|
50.0 kg
50.0 kg
|
||
| £ 0.1209 - £ 0.1558 | 15194 In stock |
2.047 in
52.0 mm
|
7.48 in
190.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| 10244791 | £ 0.1751 - £ 0.2256 | Request the lead time here |
5.118 in
130.0 mm
|
17.717 in
450.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
|
| £ 0.0166 - £ 0.0166 | 26000 In stock |
1.26 in
32.0 mm
|
5.315 in
135.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| £ 0.0168 - £ 0.0168 | 54037 In stock |
0.787 in
20.0 mm
|
3.937 in
100.0 mm
|
Natural
|
|
||
| £ 0.2112 - £ 0.2324 | Request the lead time here |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Natural
|
40.0 kg
40.0 kg
|
||
| £ 0.0984 - £ 0.1268 | Request the lead time here |
1.929 in
49.0 mm
|
7.087 in
180.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| 10244968 | £ 0.165 - £ 0.2127 | Request the lead time here |
3.78 in
96.0 mm
|
13.031 in
331.0 mm
|
Black
|
18.0 kg
18.0 kg
|
|
| £ 0.6176 - £ 0.7861 | Request the lead time here |
2.48 in
63.0 mm
|
9.055 in
230.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| 10244906 | £ 0.0479 - £ 0.0617 | 353500 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
| £ 1.2141 - £ 1.5452 | 9673 In stock |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 0.1492 - £ 0.1922 | 1800 In stock |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 0.1085 - £ 0.1398 | 24339 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| 10244265 | £ 0.0262 - £ 0.0338 | 1298135 In stock |
0.827 in
21.0 mm
|
3.78 in
96.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 2.2339 - £ 2.6401 | Request the lead time here |
8.858 in
225.0 mm
|
28.74 in
730.0 mm
|
Natural
|
114.0 kg
114.0 kg