Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0984 - £ 0.1268 | 334126 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| 10247433 | £ 0.1235 - £ 0.1583 | 62006 In stock |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
Black
|
55.0 kg
55.0 kg
|
|
| £ 0.1637 - £ 0.2099 | Request the lead time here |
3.898 in
99.0 mm
|
13.386 in
340.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| £ 0.1637 - £ 0.2099 | Request the lead time here |
3.898 in
99.0 mm
|
13.386 in
340.0 mm
|
Black
|
55.0 kg
55.0 kg
|
||
| £ 0.0568 - £ 0.0732 | 548185 In stock |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 0.183 - £ 0.2033 | 7532 In stock |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| 10247457 | £ 0.1636 - £ 0.2098 | Request the lead time here |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Black
|
80.0 kg
80.0 kg
|
|
| 10251645 | £ 3.6924 - £ 4.0281 | Request the lead time here |
12.48 in
317.0 mm
|
40.551 in
1030.0 mm
|
Black
|
114.0 kg
114.0 kg
|
|
| £ 0.0939 - £ 0.121 | 185566 In stock |
1.654 in
42.0 mm
|
6.299 in
160.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 0.0422 - £ 0.0544 | 313608 In stock |
1.732 in
44.0 mm
|
6.496 in
165.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| 10244364 | £ 0.0426 - £ 0.0549 | 27800 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
|
| £ 1.4823 - £ 1.7519 | 1675 In stock |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 0.1127 - £ 0.1453 | Request the lead time here |
3.071 in
78.0 mm
|
10.433 in
265.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| £ 1.3384 - £ 1.5818 | Request the lead time here |
5.512 in
140.0 mm
|
18.898 in
480.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| 10244906 | £ 0.0479 - £ 0.0617 | 353500 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
| £ 0.0711 - £ 0.0917 | 9100 In stock |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| £ 1.3384 - £ 1.5818 | Request the lead time here |
5.512 in
140.0 mm
|
18.898 in
480.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 0.1492 - £ 0.1922 | 37172 In stock |
4.016 in
102.0 mm
|
14.488 in
368.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.0314 - £ 0.0405 | Request the lead time here |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| £ 0.0387 - £ 0.0499 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Natural
|
8.0 kg
8.0 kg