Menu Search

Standard Hex Nuts - Metal

In stock

Standard Hex nuts are one of the most common nuts available. Used with anchors, bolts, screws, studs, threaded rods and on any other fastener that has machine screw threads. They are often purchased with Single Wave Spring Washers by our customers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats View
£ 0.0793 - £ 0.0826 Request the lead time here
M6
10.0 mm
£ 0.0243 - £ 0.0243 Request the lead time here
M4
7.0 mm
£ 0.1325 - £ 0.138 Request the lead time here
M8
13.0 mm
£ 0.0201 - £ 0.0201 Request the lead time here
M3
5.5 mm
£ 0.0248 - £ 0.0248 3000 In stock
M5
8.0 mm
Hex Nut M6 10.0 mm Mild Steel

10180143

Price Range
£ 0.0826 - £ 0.0793

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Distance Across Flats
    10.0 mm
  • Overall Height
    5.0 mm
  • Nut Shape
    Hexagonal
  • Full Material
    Mild Steel
Hex Nut M4 7.0 mm Mild Steel

10180129

Price Range
£ 0.0243 - £ 0.0243

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Distance Across Flats
    7.0 mm
  • Overall Height
    3.2 mm
  • Nut Shape
    Hexagonal
  • Full Material
    Mild Steel
Hex Nut M8 13.0 mm Mild Steel

10180150

Price Range
£ 0.138 - £ 0.1325

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Distance Across Flats
    13.0 mm
  • Overall Height
    6.5 mm
  • Nut Shape
    Hexagonal
  • Full Material
    Mild Steel
Hex Nut M3 5.5 mm Mild Steel

10180112

Price Range
£ 0.0201 - £ 0.0201

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Distance Across Flats
    5.5 mm
  • Overall Height
    2.4 mm
  • Nut Shape
    Hexagonal
  • Full Material
    Mild Steel
Hex Nut M5 8.0 mm Mild Steel

10180136

Price Range
£ 0.0248 - £ 0.0248

Stock Levels
3000 In stock
Attributes
  • Thread Size
    M5
  • Distance Across Flats
    8.0 mm
  • Overall Height
    4.0 mm
  • Nut Shape
    Hexagonal
  • Full Material
    Mild Steel