Menu Search

Standard Open Grommets

In stock

Open Rubber Grommets have snap-in design enables quick and easy installation.

Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;

  • Polyvinyl Chloride (PVC) that protects wires and cables passing through panels.
  • Thermoplastic Rubber that's resistant to most oils and greases, and can withstand temperatures from -40C up to 135C.
  • Thermoplastic Elastomer (TPE), which is suitable for harsh environments and has a wider temperature range.
  • TPE is a very stable material, offering a long operating life.
  • Heat resistant EPDM, a material used in extreme temperature environments, ranging from -40C up to 125C

Colour: Black

You may also be interested in our range of Blanking Plugs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
265 results
Product SKUs information
Item Code Price range Availability Hole Diameter Inside Diameter Panel Thickness View
498045 £ 0.064 - £ 0.0653 Request the lead time here
10.0 mm
£ 0.1082 - £ 0.1104 30 In stock
12.0 mm
498061 £ 0.1871 - £ 0.1913 Request the lead time here
16.0 mm
498069 £ 0.1502 - £ 0.1587 430 In stock
4.8 mm
498077 £ 0.0558 - £ 0.0569 250 In stock
6.0 mm
£ 0.0727 - £ 0.0742 Request the lead time here
8.0 mm
£ 0.0798 - £ 0.0815 Request the lead time here
8.0 mm
498051 £ 0.1006 - £ 0.1026 100 In stock
11.0 mm
498059 £ 0.1658 - £ 0.17 3700 In stock
16.0 mm
15099 £ 0.2735 - £ 0.6723 410 In stock
18.5 mm
£ 0.0801 - £ 0.0801 Request the lead time here
10.3 mm
7.9 mm
1.6 mm
£ 0.2891 - £ 0.6072 32290 In stock
16.0 mm
£ 0.3502 - £ 0.8129 Request the lead time here
8.0 mm
5.0 mm
3.0 mm
£ 0.1046 - £ 0.1961 Request the lead time here
8.0 mm
£ 0.1615 - £ 0.199 7575 In stock
12.5 mm
£ 0.1559 - £ 0.2657 21600 In stock
11.0 mm
15101 £ 0.3416 - £ 0.7173 12490 In stock
22.0 mm
£ 0.0514 - £ 0.106 370 In stock
2.8 mm
15067 £ 0.0772 - £ 0.1592 9000 In stock
4.8 mm
£ 0.1785 - £ 0.4597 Request the lead time here
12.5 mm
  • of 14
Cable Grommet 16.0 mm 10.0 mm 12.0 mm 1.0 mm PVC

498045

Price Range
£ 0.0653 - £ 0.064

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    10.0 mm
  • Overall Diameter
    16.0 mm
  • Overall Height
    6.0 mm
Cable Grommet 22.0 mm 12.0 mm 18.0 mm 1.0 mm PVC

498053

Price Range
£ 0.1104 - £ 0.1082

Stock Levels
30 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    12.0 mm
  • Overall Diameter
    22.0 mm
  • Overall Height
    6.0 mm
Cable Grommet 27.0 mm 16.0 mm 22.0 mm 4.0 mm PVC

498061

Price Range
£ 0.1913 - £ 0.1871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    16.0 mm
  • Overall Diameter
    27.0 mm
  • Overall Height
    10.0 mm
Cable Grommet 11.1 mm 4.8 mm 7.0 mm 1.5 mm EPDM

498069

Price Range
£ 0.1587 - £ 0.1502

Stock Levels
430 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Inside Diameter
    4.8 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    11.1 mm
Cable Grommet 12.0 mm 6.0 mm 9.0 mm 2.0 mm EPDM

498077

Price Range
£ 0.0569 - £ 0.0558

Stock Levels
250 In stock
Attributes
  • Colour
    Black
  • Material
    EPDM
  • Inside Diameter
    6.0 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    12.0 mm
Cable Grommet 16.0 mm 8.0 mm 12.0 mm 1.0 mm PVC

498041

Price Range
£ 0.0742 - £ 0.0727

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    16.0 mm
  • Overall Height
    6.0 mm
Cable Grommet 16.0 mm 8.0 mm 12.0 mm 3.0 mm PVC

498043

Price Range
£ 0.0815 - £ 0.0798

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    16.0 mm
  • Overall Height
    8.0 mm
Cable Grommet 20.0 mm 11.0 mm 15.0 mm 3.0 mm PVC

498051

Price Range
£ 0.1026 - £ 0.1006

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    11.0 mm
  • Overall Diameter
    20.0 mm
  • Overall Height
    8.0 mm
Cable Grommet 27.0 mm 16.0 mm 22.0 mm 2.0 mm PVC

498059

Price Range
£ 0.17 - £ 0.1658

Stock Levels
3700 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    16.0 mm
  • Overall Diameter
    27.0 mm
  • Overall Height
    8.0 mm
Cable Grommet 31.4 mm 18.5 mm 25.2 mm Black TPR

15099

Price Range
£ 0.6723 - £ 0.2735

Stock Levels
410 In stock
Attributes
  • Colour
    Black
  • Material
    TPR
  • Inside Diameter
    18.5 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    31.4 mm
Open Grommet 7.9 mm 10.3 mm 15.9 mm 1.6 mm

40041

Price Range
£ 0.0801 - £ 0.0801

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    10.3 mm
  • Inside Diameter
    7.9 mm
Cable Grommet 24.0 mm 16.0 mm 20.0 mm Black PVC

30007

Price Range
£ 0.6072 - £ 0.2891

Stock Levels
32290 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    16.0 mm
  • Overall Diameter
    24.0 mm
  • Overall Height
    6.5 mm
Cable Grommet 5.0 mm 8.0 mm 11.0 mm 3.0 mm

042050269907

Price Range
£ 0.8129 - £ 0.3502

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    8.0 mm
  • Inside Diameter
    5.0 mm
Cable Grommet 16.0 mm 8.0 mm 11.0 mm 1.6 mm TPR

15078

Price Range
£ 0.1961 - £ 0.1046

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPR
  • Inside Diameter
    8.0 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    16.0 mm
Cable Grommet 20.5 mm 12.5 mm 16.0 mm Black TPR

15089

Price Range
£ 0.199 - £ 0.1615

Stock Levels
7575 In stock
Attributes
  • Colour
    Black
  • Material
    TPR
  • Inside Diameter
    12.5 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    20.5 mm
Cable Grommet 19.0 mm 11.0 mm 14.2 mm Black TPR

15087

Price Range
£ 0.2657 - £ 0.1559

Stock Levels
21600 In stock
Attributes
  • Colour
    Black
  • Material
    TPR
  • Inside Diameter
    11.0 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    19.0 mm
Cable Grommet 30.0 mm 22.0 mm 25.5 mm Black TPR

15101

Price Range
£ 0.7173 - £ 0.3416

Stock Levels
12490 In stock
Attributes
  • Colour
    Black
  • Material
    TPR
  • Inside Diameter
    22.0 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    30.0 mm
Cable Grommet 8.0 mm 2.8 mm 4.8 mm 0.8 mm TPR

15057

Price Range
£ 0.106 - £ 0.0514

Stock Levels
370 In stock
Attributes
  • Colour
    Black
  • Material
    TPR
  • Inside Diameter
    2.8 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    8.0 mm
Cable Grommet 12.5 mm 4.8 mm 9.5 mm 1.6 mm TPR

15067

Price Range
£ 0.1592 - £ 0.0772

Stock Levels
9000 In stock
Attributes
  • Colour
    Black
  • Material
    TPR
  • Inside Diameter
    4.8 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    12.5 mm
Cable Grommet 25.5 mm 12.5 mm 19.0 mm Black TPR

15096

Price Range
£ 0.4597 - £ 0.1785

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPR
  • Inside Diameter
    12.5 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    25.5 mm