Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Open Rubber Grommets have snap-in design enables quick and easy installation.
Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;
Colour: Black
You may also be interested in our range of Blanking Plugs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Hole Diameter | Inside Diameter | Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0734 - £ 0.0749 | Request the lead time here |
0.551 in
14.0 mm
|
Black
|
TPE
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.7399 - £ 0.771 | 4300 In stock |
1.102 in
28.0 mm
|
Black
|
TPE
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
| 498030 | £ 0.0528 - £ 0.054 | 998 In stock |
0.433 in
11.0 mm
|
Black
|
PVC
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
0.276 in
7.0 mm
|
|
| £ 0.071 - £ 0.0724 | Request the lead time here |
0.551 in
14.0 mm
|
Black
|
PVC
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1325 - £ 0.2817 | Request the lead time here |
0.748 in
19.0 mm
|
Black
|
TPE/TPV – PIR
|
0.492 in
12.5 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| £ 0.1046 - £ 0.1961 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
TPE/TPV – PIR
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 15069 | £ 0.0815 - £ 0.1677 | 9185 In stock |
0.559 in
14.2 mm
|
Black
|
TPE/TPV – PIR
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| £ 0.0612 - £ 0.1259 | Request the lead time here |
0.433 in
11.0 mm
|
Black
|
TPE/TPV – PIR
|
0.315 in
8.0 mm
|
0.189 in
4.8 mm
|
0.031 in
0.8 mm
|
0.189 in
4.8 mm
|
||
| £ 0.0881 - £ 0.1677 | Request the lead time here |
0.559 in
14.2 mm
|
Black
|
TPE/TPV – PIR
|
0.252 in
6.4 mm
|
0.252 in
6.4 mm
|
0.094 in
2.4 mm
|
0.276 in
7.0 mm
|
||
| £ 0.0569 - £ 0.1172 | Request the lead time here |
0.374 in
9.5 mm
|
Black
|
TPE/TPV – PIR
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| £ 0.0514 - £ 0.106 | 370 In stock |
0.315 in
8.0 mm
|
Black
|
TPE/TPV – PIR
|
0.189 in
4.8 mm
|
0.11 in
2.8 mm
|
0.031 in
0.8 mm
|
0.189 in
4.8 mm
|
||
| 498029 | £ 0.0504 - £ 0.0516 | Request the lead time here |
0.433 in
11.0 mm
|
Black
|
PVC
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
|
| £ 0.0462 - £ 0.0472 | Request the lead time here |
0.433 in
11.0 mm
|
Black
|
PVC
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
| £ 6.4923 - £ 6.4923 | Request the lead time here |
0.827 in
21.0 mm
|
Black
|
Silicone Rubber
|
|
0.315 in
8.0 mm
|
0.098 in
2.5 mm
|
0.709 in
18.0 mm
|
||
| 10281 | £ 0.1278 - £ 0.1809 | 4630 In stock |
0.748 in
19.0 mm
|
Black
|
PVC
|
0.559 in
14.2 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
| £ 0.0746 - £ 0.1052 | 14220 In stock |
0.543 in
13.8 mm
|
Black
|
PVC
|
0.402 in
10.2 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
0.177 in
4.5 mm
|
||
| £ 0.1856 - £ 0.1988 | 4885 In stock |
0.866 in
22.0 mm
|
Black
|
PVC
|
0.689 in
17.5 mm
|
0.559 in
14.2 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
| £ 0.0988 - £ 0.1748 | Request the lead time here |
0.669 in
17.0 mm
|
Black
|
PVC
|
0.492 in
12.5 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| 11333 | £ 0.0499 - £ 0.0781 | 75099 In stock |
0.374 in
9.5 mm
|
Black
|
PVC
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.248 in
6.3 mm
|
|
| 11318 | £ 0.0625 - £ 0.1052 | Request the lead time here |
0.543 in
13.8 mm
|
Black
|
PVC
|
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
0.157 in
4.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue