Menu Search

Standard Open Grommets

In stock

Open Rubber Grommets have snap-in design enables quick and easy installation.

Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;

  • Polyvinyl Chloride (PVC) that protects wires and cables passing through panels.
  • Thermoplastic Rubber that's resistant to most oils and greases, and can withstand temperatures from -40C up to 135C.
  • Thermoplastic Elastomer (TPE), which is suitable for harsh environments and has a wider temperature range.
  • TPE is a very stable material, offering a long operating life.
  • Heat resistant EPDM, a material used in extreme temperature environments, ranging from -40C up to 125C

Colour: Black

You may also be interested in our range of Blanking Plugs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
265 results
Product SKUs information
Item Code Price range Availability Hole Diameter Inside Diameter Panel Thickness View
£ 1.0408 - £ 2.4544 Request the lead time here
23.0 mm
18.0 mm
2.0 mm
£ 0.0915 - £ 0.0934 7400 In stock
10.0 mm
8.0 mm
1.5 mm
£ 1.4591 - £ 3.4132 Request the lead time here
31.0 mm
25.0 mm
3.0 mm
£ 0.0746 - £ 0.3933 9000 In stock
7.2 mm
£ 0.1088 - £ 0.1133 Request the lead time here
12.0 mm
9.0 mm
1.5 mm
£ 0.9074 - £ 2.1443 Request the lead time here
20.0 mm
16.0 mm
2.0 mm
£ 0.0888 - £ 0.0907 400 In stock
9.0 mm
6.0 mm
1.5 mm
15102 £ 0.4422 - £ 0.8584 671 In stock
24.9 mm
40042 £ 0.1108 - £ 0.6165 2848 In stock
9.6 mm
£ 0.1212 - £ 0.1235 400 In stock
14.0 mm
8.0 mm
1.0 mm
£ 0.1516 - £ 0.1573 Request the lead time here
15.5 mm
£ 0.8476 - £ 0.883 8300 In stock
23.0 mm
18.0 mm
2.0 mm
£ 0.071 - £ 0.0724 Request the lead time here
6.0 mm
£ 0.0622 - £ 0.0635 Request the lead time here
4.0 mm
498024 £ 0.0368 - £ 0.0375 400 In stock
3.0 mm
£ 0.0558 - £ 0.1148 44000 In stock
4.0 mm
1.6 mm
15069 £ 0.0815 - £ 0.1677 9185 In stock
6.4 mm
498023 £ 0.0384 - £ 0.0392 Request the lead time here
2.0 mm
£ 0.0379 - £ 0.0386 Request the lead time here
2.0 mm
498038 £ 0.0595 - £ 0.0606 4500 In stock
8.0 mm
  • of 14
Cable Grommet 18.0 mm 23.0 mm 30.0 mm 2.0 mm

042180069907

Price Range
£ 2.4544 - £ 1.0408

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    23.0 mm
  • Inside Diameter
    18.0 mm
Cable Grommet 8.0 mm 10.0 mm 14.0 mm 1.5 mm

042070069907

Price Range
£ 0.0934 - £ 0.0915

Stock Levels
7400 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    10.0 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 25.0 mm 31.0 mm 35.0 mm 3.0 mm

042250069907

Price Range
£ 3.4132 - £ 1.4591

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    31.0 mm
  • Inside Diameter
    25.0 mm
Cable Grommet 15.9 mm 7.2 mm 10.3 mm 1.6 mm PVC

40045

Price Range
£ 0.3933 - £ 0.0746

Stock Levels
9000 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    7.2 mm
  • Overall Diameter
    15.9 mm
  • Overall Height
    4.0 mm
Cable Grommet 9.0 mm 12.0 mm 16.0 mm 1.5 mm

042090069907

Price Range
£ 0.1133 - £ 0.1088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    12.0 mm
  • Inside Diameter
    9.0 mm
Cable Grommet 16.0 mm 20.0 mm 28.0 mm 2.0 mm

042160069907

Price Range
£ 2.1443 - £ 0.9074

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    20.0 mm
  • Inside Diameter
    16.0 mm
Cable Grommet 6.0 mm 9.0 mm 11.5 mm 1.5 mm

042060069907

Price Range
£ 0.0907 - £ 0.0888

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    9.0 mm
  • Inside Diameter
    6.0 mm
Cable Grommet 38.0 mm 24.9 mm 31.0 mm Black TPE

15102

Price Range
£ 0.8584 - £ 0.4422

Stock Levels
671 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Inside Diameter
    24.9 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    38.0 mm
Cable Grommet 23.0 mm 9.6 mm 13.5 mm 4.0 mm PVC

40042

Price Range
£ 0.6165 - £ 0.1108

Stock Levels
2848 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    9.6 mm
  • Overall Diameter
    23.0 mm
  • Overall Height
    8.8 mm
Cable Grommet 8.0 mm 14.0 mm 18.0 mm 1.0 mm

042080069907

Price Range
£ 0.1235 - £ 0.1212

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Type
    Hole Grommet
  • Hole Diameter
    14.0 mm
  • Inside Diameter
    8.0 mm
Cable Grommet 22.2 mm 15.5 mm 18.8 mm Black TPE

HG-10

Price Range
£ 0.1573 - £ 0.1516

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPE
  • Inside Diameter
    15.5 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    22.2 mm
Cable Grommet 18.0 mm 23.0 mm 30.0 mm 2.0 mm

042180069928

Price Range
£ 0.883 - £ 0.8476

Stock Levels
8300 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    23.0 mm
  • Inside Diameter
    18.0 mm
Cable Grommet 14.0 mm 6.0 mm 10.0 mm 3.0 mm PVC

498036

Price Range
£ 0.0724 - £ 0.071

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    14.0 mm
  • Overall Height
    8.0 mm
Cable Grommet 11.0 mm 4.0 mm 8.0 mm 1.0 mm PVC

498028

Price Range
£ 0.0635 - £ 0.0622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    4.0 mm
  • Overall Diameter
    11.0 mm
  • Overall Height
    8.0 mm
Cable Grommet 3.0 mm 8.0 mm PVC Black

498024

Price Range
£ 0.0375 - £ 0.0368

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    3.0 mm
  • Overall Diameter
    8.0 mm
  • Overall Height
    4.0 mm
Cable Grommet 9.5 mm 4.0 mm 6.4 mm 1.6 mm TPE/TPV

15059

Price Range
£ 0.1148 - £ 0.0558

Stock Levels
44000 In stock
Attributes
  • Colour
    Black
  • Material
    TPE/TPV
  • Inside Diameter
    4.0 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    9.5 mm
Cable Grommet 14.2 mm 6.4 mm 9.5 mm 1.6 mm TPR

15069

Price Range
£ 0.1677 - £ 0.0815

Stock Levels
9185 In stock
Attributes
  • Colour
    Black
  • Material
    TPR
  • Inside Diameter
    6.4 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    14.2 mm
Cable Grommet 2.0 mm 8.0 mm PVC Black

498023

Price Range
£ 0.0392 - £ 0.0384

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    2.0 mm
  • Overall Diameter
    8.0 mm
  • Overall Height
    5.0 mm
Cable Grommet 8.0 mm 2.0 mm 5.0 mm 1.5 mm PVC

498022

Price Range
£ 0.0386 - £ 0.0379

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    2.0 mm
  • Overall Diameter
    8.0 mm
  • Overall Height
    4.5 mm
Cable Grommet 14.0 mm 8.0 mm 10.0 mm 1.5 mm PVC

498038

Price Range
£ 0.0606 - £ 0.0595

Stock Levels
4500 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    14.0 mm
  • Overall Height
    6.5 mm