Menu Search

Standard Open Grommets

In stock

Open Rubber Grommets have snap-in design enables quick and easy installation.

Our Open Grommet range is offered in a either Metric or Imperial fitting styles, and in a choice of materials to suit your application needs, including;

  • Polyvinyl Chloride (PVC) that protects wires and cables passing through panels.
  • Thermoplastic Rubber that's resistant to most oils and greases, and can withstand temperatures from -40C up to 135C.
  • Thermoplastic Elastomer (TPE), which is suitable for harsh environments and has a wider temperature range.
  • TPE is a very stable material, offering a long operating life.
  • Heat resistant EPDM, a material used in extreme temperature environments, ranging from -40C up to 125C

Colour: Black

You may also be interested in our range of Blanking Plugs and Flat Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
265 results
Product SKUs information
Item Code Price range Availability Hole Diameter Inside Diameter Panel Thickness View
£ 0.0717 - £ 0.0762 15998 In stock
6.4 mm
4.0 mm
1.6 mm
HG-14-V0 £ 0.6747 - £ 0.6747 Request the lead time here
25.1 mm
21.8 mm
1.6 mm
498027 £ 0.049 - £ 0.05 248 In stock
3.0 mm
498035 £ 0.068 - £ 0.0694 3500 In stock
6.0 mm
£ 0.7795 - £ 1.6371 Request the lead time here
32.0 mm
15072 £ 0.0707 - £ 0.16 Request the lead time here
7.0 mm
£ 0.1399 - £ 0.2259 39430 In stock
8.0 mm
3.0 mm
£ 0.0651 - £ 0.0666 400 In stock
6.0 mm
£ 0.068 - £ 0.1073 16160 In stock
6.4 mm
£ 0.0636 - £ 0.131 8200 In stock
5.5 mm
£ 0.0612 - £ 0.1259 Request the lead time here
4.8 mm
15062 £ 0.0589 - £ 0.1148 4318 In stock
4.0 mm
£ 0.0616 - £ 0.0629 250 In stock
8.0 mm
HG-4 £ 0.1601 - £ 0.1672 Request the lead time here
6.4 mm
10261 £ 0.4507 - £ 0.784 4790 In stock
32.0 mm
£ 0.1277 - £ 0.1329 300 In stock
4.0 mm
HG-4-V0 £ 0.1258 - £ 0.1311 Request the lead time here
9.5 mm
6.4 mm
2.4 mm
10770 £ 0.1034 - £ 0.1541 11368 In stock
8.0 mm
£ 0.669 - £ 0.669 289 In stock
24.6 mm
£ 0.1295 - £ 0.1349 Request the lead time here
4.8 mm
3.2 mm
1.6 mm
  • of 14
Cable Grommet 4.0 mm 6.4 mm 9.5 mm 1.6 mm

HG-2.5-V0

Price Range
£ 0.0762 - £ 0.0717

Stock Levels
15998 In stock
Attributes
  • Colour
    Black
  • Material
    TPE/TPV
  • Type
    Hole Grommet
  • Hole Diameter
    6.4 mm
  • Inside Diameter
    4.0 mm
Cable Grommet 21.8 mm 25.1 mm 30.2 mm 1.6 mm

HG-14-V0

Price Range
£ 0.6747 - £ 0.6747

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPE
  • Type
    Hole Grommet
  • Hole Diameter
    25.1 mm
  • Inside Diameter
    21.8 mm
Cable Grommet 10.0 mm 3.0 mm 7.0 mm 1.5 mm PVC

498027

Price Range
£ 0.05 - £ 0.049

Stock Levels
248 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    3.0 mm
  • Overall Diameter
    10.0 mm
  • Overall Height
    6.0 mm
Cable Grommet 14.0 mm 6.0 mm 10.0 mm 2.0 mm PVC

498035

Price Range
£ 0.0694 - £ 0.068

Stock Levels
3500 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    14.0 mm
  • Overall Height
    7.0 mm
Cable Grommet 46.0 mm 32.0 mm 38.0 mm Black TPR

15104

Price Range
£ 1.6371 - £ 0.7795

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPR
  • Inside Diameter
    32.0 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    46.0 mm
Cable Grommet 13.8 mm 7.0 mm 9.5 mm 1.2 mm TPR

15072

Price Range
£ 0.16 - £ 0.0707

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPR
  • Inside Diameter
    7.0 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    13.8 mm
Cable Grommet 16.0 mm 8.0 mm 12.5 mm 3.0 mm TPE/TPV

15081

Price Range
£ 0.2259 - £ 0.1399

Stock Levels
39430 In stock
Attributes
  • Colour
    Black
  • Material
    TPE/TPV
  • Inside Diameter
    8.0 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    16.0 mm
Cable Grommet 14.0 mm 6.0 mm 10.0 mm 1.0 mm PVC

498033

Price Range
£ 0.0666 - £ 0.0651

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    14.0 mm
  • Overall Height
    6.0 mm
Cable Grommet 14.2 mm 6.4 mm 9.5 mm 2.4 mm PVC

11178

Price Range
£ 0.1073 - £ 0.068

Stock Levels
16160 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    6.4 mm
  • Overall Diameter
    14.2 mm
  • Overall Height
    7.0 mm
Cable Grommet 11.0 mm 5.5 mm 8.0 mm 1.6 mm TPR

15065

Price Range
£ 0.131 - £ 0.0636

Stock Levels
8200 In stock
Attributes
  • Colour
    Black
  • Material
    TPR
  • Inside Diameter
    5.5 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    11.0 mm
Cable Grommet 11.0 mm 4.8 mm 8.0 mm 0.8 mm TPR

15064

Price Range
£ 0.1259 - £ 0.0612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPR
  • Inside Diameter
    4.8 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    11.0 mm
Cable Grommet 9.5 mm 4.0 mm 6.4 mm 3.0 mm TPR

15062

Price Range
£ 0.1148 - £ 0.0589

Stock Levels
4318 In stock
Attributes
  • Colour
    Black
  • Material
    TPR
  • Inside Diameter
    4.0 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    9.5 mm
Cable Grommet 14.0 mm 8.0 mm 10.0 mm 3.0 mm PVC

498040

Price Range
£ 0.0629 - £ 0.0616

Stock Levels
250 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    14.0 mm
  • Overall Height
    8.0 mm
Cable Grommet 14.2 mm 6.4 mm 9.5 mm 2.4 mm TPE

HG-4

Price Range
£ 0.1672 - £ 0.1601

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPE
  • Inside Diameter
    6.4 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    14.2 mm
Cable Grommet 46.0 mm 32.0 mm 38.0 mm Black PVC

10261

Price Range
£ 0.784 - £ 0.4507

Stock Levels
4790 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    32.0 mm
  • Overall Diameter
    46.0 mm
  • Overall Height
    11.0 mm
Cable Grommet 9.5 mm 4.0 mm 6.4 mm 1.6 mm TPE

HG-2.5

Price Range
£ 0.1329 - £ 0.1277

Stock Levels
300 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Inside Diameter
    4.0 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    9.5 mm
Cable Grommet 6.4 mm 9.5 mm 14.2 mm 2.4 mm

HG-4-V0

Price Range
£ 0.1311 - £ 0.1258

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPE/TPV
  • Type
    Hole Grommet
  • Hole Diameter
    9.5 mm
  • Inside Diameter
    6.4 mm
Cable Grommet 16.0 mm 8.0 mm 12.5 mm 3.0 mm PVC

10770

Price Range
£ 0.1541 - £ 0.1034

Stock Levels
11368 In stock
Attributes
  • Colour
    Black
  • Material
    PVC
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    16.0 mm
  • Overall Height
    8.0 mm
Cable Grommet 38.1 mm 24.6 mm 31.5 mm Black TPE

HG-16

Price Range
£ 0.669 - £ 0.669

Stock Levels
289 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Inside Diameter
    24.6 mm
  • Minimum Operating Temperature
    -40 °C
  • Overall Diameter
    38.1 mm
Cable Grommet 3.2 mm 4.8 mm 8.0 mm 1.6 mm

HG-2-V0

Price Range
£ 0.1349 - £ 0.1295

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPE/TPV
  • Type
    Hole Grommet
  • Hole Diameter
    4.8 mm
  • Inside Diameter
    3.2 mm