Menu Search

Standard Round End Caps

In stock

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability d D h View
£ 0.0756 - £ 0.0772 8443 In stock
7.8 mm
9.4 mm
14.0 mm
£ 0.1885 - £ 0.197 Request the lead time here
19.7 mm
21.4 mm
14.0 mm
£ 0.1644 - £ 0.1715 8343 In stock
17.7 mm
19.8 mm
14.5 mm
£ 0.3713 - £ 0.3855 645 In stock
34.0 mm
36.0 mm
26.0 mm
£ 0.6052 - £ 0.6307 Request the lead time here
56.3 mm
59.7 mm
19.0 mm
£ 0.1017 - £ 0.106 Request the lead time here
16.7 mm
18.8 mm
14.5 mm
£ 0.086 - £ 0.0877 8444 In stock
10.3 mm
12.0 mm
8.0 mm
£ 0.2395 - £ 0.2494 233 In stock
23.6 mm
25.6 mm
18.5 mm
£ 0.4479 - £ 0.4677 Request the lead time here
36.7 mm
39.7 mm
20.0 mm
£ 1.355 - £ 1.4103 Request the lead time here
69.8 mm
74.0 mm
25.5 mm
£ 0.1017 - £ 0.106 1197 In stock
12.7 mm
14.9 mm
13.5 mm
£ 0.2395 - £ 0.2494 Request the lead time here
26.3 mm
28.5 mm
18.5 mm
£ 0.1017 - £ 0.106 Request the lead time here
13.4 mm
15.0 mm
13.5 mm
£ 0.3713 - £ 0.3855 1502 In stock
32.8 mm
35.8 mm
22.5 mm
£ 0.6704 - £ 0.6987 50 In stock
51.6 mm
53.8 mm
16.0 mm
£ 1.1693 - £ 1.2189 Request the lead time here
87.0 mm
90.0 mm
35.0 mm
£ 0.0756 - £ 0.0772 3797 In stock
5.7 mm
7.4 mm
12.0 mm
£ 0.411 - £ 0.428 Request the lead time here
32.8 mm
35.2 mm
45.0 mm
£ 0.4805 - £ 0.5003 Request the lead time here
40.8 mm
43.5 mm
28.0 mm
£ 1.0531 - £ 1.0971 Request the lead time here
75.5 mm
79.0 mm
36.0 mm
  • of 2
Round End Cap 7.8 mm 14.0 mm LDPE Natural

10327708

Price Range
£ 0.0772 - £ 0.0756

Stock Levels
8443 In stock
Attributes
  • d
    7.8 mm
  • h
    14.0 mm
  • D
    9.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 19.7 mm 14.0 mm LDPE Natural

10327784

Price Range
£ 0.197 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • d
    19.7 mm
  • h
    14.0 mm
  • D
    21.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 17.7 mm 14.5 mm LDPE Natural

10327777

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
8343 In stock
Attributes
  • d
    17.7 mm
  • h
    14.5 mm
  • D
    19.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 34.0 mm 26.0 mm LDPE Natural

10327869

Price Range
£ 0.3855 - £ 0.3713

Stock Levels
645 In stock
Attributes
  • d
    34.0 mm
  • h
    26.0 mm
  • D
    36.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 56.3 mm 19.0 mm LDPE Natural

10327944

Price Range
£ 0.6307 - £ 0.6052

Stock Levels
Request the lead time here
Attributes
  • d
    56.3 mm
  • h
    19.0 mm
  • D
    59.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 16.7 mm 14.5 mm LDPE Natural

10327760

Price Range
£ 0.106 - £ 0.1017

Stock Levels
Request the lead time here
Attributes
  • d
    16.7 mm
  • h
    14.5 mm
  • D
    18.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 10.3 mm 8.0 mm LDPE Natural

10327722

Price Range
£ 0.0877 - £ 0.086

Stock Levels
8444 In stock
Attributes
  • d
    10.3 mm
  • h
    8.0 mm
  • D
    12.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 23.6 mm 18.5 mm LDPE Natural

10327807

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
233 In stock
Attributes
  • d
    23.6 mm
  • h
    18.5 mm
  • D
    25.6 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 36.7 mm 20.0 mm LDPE Natural

10327883

Price Range
£ 0.4677 - £ 0.4479

Stock Levels
Request the lead time here
Attributes
  • d
    36.7 mm
  • h
    20.0 mm
  • D
    39.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 69.8 mm 25.5 mm LDPE Natural

10327968

Price Range
£ 1.4103 - £ 1.355

Stock Levels
Request the lead time here
Attributes
  • d
    69.8 mm
  • h
    25.5 mm
  • D
    74.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 12.7 mm 13.5 mm LDPE Natural

10327746

Price Range
£ 0.106 - £ 0.1017

Stock Levels
1197 In stock
Attributes
  • d
    12.7 mm
  • h
    13.5 mm
  • D
    14.9 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 26.3 mm 18.5 mm LDPE Natural

10327821

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
Request the lead time here
Attributes
  • d
    26.3 mm
  • h
    18.5 mm
  • D
    28.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 13.4 mm 13.5 mm LDPE Natural

10327753

Price Range
£ 0.106 - £ 0.1017

Stock Levels
Request the lead time here
Attributes
  • d
    13.4 mm
  • h
    13.5 mm
  • D
    15.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 32.8 mm 22.5 mm LDPE Natural

10327845

Price Range
£ 0.3855 - £ 0.3713

Stock Levels
1502 In stock
Attributes
  • d
    32.8 mm
  • h
    22.5 mm
  • D
    35.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 51.6 mm 16.0 mm LDPE Natural

10327920

Price Range
£ 0.6987 - £ 0.6704

Stock Levels
50 In stock
Attributes
  • d
    51.6 mm
  • h
    16.0 mm
  • D
    53.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 87.0 mm 35.0 mm LDPE Natural

10328002

Price Range
£ 1.2189 - £ 1.1693

Stock Levels
Request the lead time here
Attributes
  • d
    87.0 mm
  • h
    35.0 mm
  • D
    90.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 5.7 mm 12.0 mm LDPE Natural

10327692

Price Range
£ 0.0772 - £ 0.0756

Stock Levels
3797 In stock
Attributes
  • d
    5.7 mm
  • h
    12.0 mm
  • D
    7.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 32.8 mm 45.0 mm LDPE Natural

10327852

Price Range
£ 0.428 - £ 0.411

Stock Levels
Request the lead time here
Attributes
  • d
    32.8 mm
  • h
    45.0 mm
  • D
    35.2 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 40.8 mm 28.0 mm LDPE Natural

10327890

Price Range
£ 0.5003 - £ 0.4805

Stock Levels
Request the lead time here
Attributes
  • d
    40.8 mm
  • h
    28.0 mm
  • D
    43.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 75.5 mm 36.0 mm LDPE Natural

10327975

Price Range
£ 1.0971 - £ 1.0531

Stock Levels
Request the lead time here
Attributes
  • d
    75.5 mm
  • h
    36.0 mm
  • D
    79.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene