Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.
These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | View | |
|---|---|---|---|---|---|---|
| £ 0.085 - £ 0.0868 | 48994 In stock |
0.386 in
9.8 mm
|
0.445 in
11.3 mm
|
0.433 in
11.0 mm
|
||
| £ 0.086 - £ 0.0877 | 8444 In stock |
0.406 in
10.3 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.2395 - £ 0.2494 | 233 In stock |
0.929 in
23.6 mm
|
1.008 in
25.6 mm
|
0.728 in
18.5 mm
|
||
| £ 0.4479 - £ 0.4677 | Request the lead time here |
1.445 in
36.7 mm
|
1.563 in
39.7 mm
|
0.787 in
20.0 mm
|
||
| £ 1.355 - £ 1.4103 | Request the lead time here |
2.748 in
69.8 mm
|
2.913 in
74.0 mm
|
1.004 in
25.5 mm
|
||
| £ 0.0756 - £ 0.0772 | 8443 In stock |
0.307 in
7.8 mm
|
0.37 in
9.4 mm
|
0.551 in
14.0 mm
|
||
| £ 0.1885 - £ 0.197 | Request the lead time here |
0.776 in
19.7 mm
|
0.843 in
21.4 mm
|
0.551 in
14.0 mm
|
||
| £ 0.6052 - £ 0.6307 | Request the lead time here |
2.217 in
56.3 mm
|
2.35 in
59.7 mm
|
0.748 in
19.0 mm
|
||
| £ 0.0952 - £ 0.0992 | 5980 In stock |
0.461 in
11.7 mm
|
0.539 in
13.7 mm
|
0.492 in
12.5 mm
|
||
| £ 0.0756 - £ 0.0772 | 3797 In stock |
0.224 in
5.7 mm
|
0.291 in
7.4 mm
|
0.472 in
12.0 mm
|
||
| £ 1.1693 - £ 1.2189 | Request the lead time here |
3.425 in
87.0 mm
|
3.543 in
90.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.086 - £ 0.0877 | Request the lead time here |
0.394 in
10.0 mm
|
0.465 in
11.8 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1885 - £ 0.197 | Request the lead time here |
0.811 in
20.6 mm
|
0.902 in
22.9 mm
|
0.591 in
15.0 mm
|
||
| £ 0.3713 - £ 0.3855 | 645 In stock |
1.339 in
34.0 mm
|
1.417 in
36.0 mm
|
1.024 in
26.0 mm
|
||
| £ 0.4479 - £ 0.4677 | Request the lead time here |
1.378 in
35.0 mm
|
1.472 in
37.4 mm
|
0.551 in
14.0 mm
|
||
| £ 0.7228 - £ 0.7526 | Request the lead time here |
2.343 in
59.5 mm
|
2.441 in
62.0 mm
|
1.181 in
30 mm
|
||
| £ 0.1017 - £ 0.106 | Request the lead time here |
0.657 in
16.7 mm
|
0.74 in
18.8 mm
|
0.571 in
14.5 mm
|
||
| £ 0.3713 - £ 0.3855 | 1502 In stock |
1.291 in
32.8 mm
|
1.409 in
35.8 mm
|
0.886 in
22.5 mm
|
||
| £ 0.411 - £ 0.428 | Request the lead time here |
1.291 in
32.8 mm
|
1.386 in
35.2 mm
|
1.772 in
45.0 mm
|
||
| £ 0.1166 - £ 0.1216 | 39255 In stock |
0.618 in
15.7 mm
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm