Menu Search

Standard Round End Caps

In stock

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability d D h View
£ 0.1017 - £ 0.106 1197 In stock
12.7 mm
14.9 mm
13.5 mm
£ 0.2395 - £ 0.2494 Request the lead time here
26.3 mm
28.5 mm
18.5 mm
£ 0.6477 - £ 0.6747 Request the lead time here
47.6 mm
50.5 mm
29.5 mm
£ 0.0952 - £ 0.0992 5980 In stock
11.7 mm
13.7 mm
12.5 mm
£ 0.9822 - £ 1.0233 Request the lead time here
76.0 mm
78.5 mm
18.0 mm
£ 1.4741 - £ 1.5308 Request the lead time here
79.5 mm
84.0 mm
25.5 mm
£ 0.0756 - £ 0.0772 8443 In stock
7.8 mm
9.4 mm
14.0 mm
£ 0.1885 - £ 0.197 Request the lead time here
19.7 mm
21.4 mm
14.0 mm
£ 0.0756 - £ 0.0772 3797 In stock
5.7 mm
7.4 mm
12.0 mm
£ 0.3713 - £ 0.3855 1502 In stock
32.8 mm
35.8 mm
22.5 mm
£ 0.6704 - £ 0.6987 50 In stock
51.6 mm
53.8 mm
16.0 mm
£ 0.1017 - £ 0.106 Request the lead time here
16.7 mm
18.8 mm
14.5 mm
£ 0.2395 - £ 0.2494 Request the lead time here
25.7 mm
27.7 mm
17.5 mm
£ 0.1885 - £ 0.197 Request the lead time here
20.6 mm
22.9 mm
15.0 mm
£ 0.4805 - £ 0.5003 Request the lead time here
40.8 mm
43.5 mm
28.0 mm
£ 0.6704 - £ 0.6987 Request the lead time here
50.8 mm
53.0 mm
30.5 mm
£ 0.2749 - £ 0.2863 Request the lead time here
29.5 mm
31.5 mm
18.5 mm
£ 1.0531 - £ 1.0971 Request the lead time here
75.5 mm
79.0 mm
36.0 mm
£ 0.086 - £ 0.0877 8444 In stock
10.3 mm
12.0 mm
8.0 mm
£ 0.2395 - £ 0.2494 233 In stock
23.6 mm
25.6 mm
18.5 mm
  • of 2
Round End Cap 12.7 mm 13.5 mm LDPE Natural

10327746

Price Range
£ 0.106 - £ 0.1017

Stock Levels
1197 In stock
Attributes
  • d
    12.7 mm
  • h
    13.5 mm
  • D
    14.9 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 26.3 mm 18.5 mm LDPE Natural

10327821

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
Request the lead time here
Attributes
  • d
    26.3 mm
  • h
    18.5 mm
  • D
    28.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 47.6 mm 29.5 mm LDPE Natural

10327906

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
Request the lead time here
Attributes
  • d
    47.6 mm
  • h
    29.5 mm
  • D
    50.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 11.7 mm 12.5 mm LDPE Natural

10327739

Price Range
£ 0.0992 - £ 0.0952

Stock Levels
5980 In stock
Attributes
  • d
    11.7 mm
  • h
    12.5 mm
  • D
    13.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 76.0 mm 18.0 mm LDPE Natural

10327982

Price Range
£ 1.0233 - £ 0.9822

Stock Levels
Request the lead time here
Attributes
  • d
    76.0 mm
  • h
    18.0 mm
  • D
    78.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 79.5 mm 25.5 mm LDPE Natural

10327999

Price Range
£ 1.5308 - £ 1.4741

Stock Levels
Request the lead time here
Attributes
  • d
    79.5 mm
  • h
    25.5 mm
  • D
    84.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 7.8 mm 14.0 mm LDPE Natural

10327708

Price Range
£ 0.0772 - £ 0.0756

Stock Levels
8443 In stock
Attributes
  • d
    7.8 mm
  • h
    14.0 mm
  • D
    9.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 19.7 mm 14.0 mm LDPE Natural

10327784

Price Range
£ 0.197 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • d
    19.7 mm
  • h
    14.0 mm
  • D
    21.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 5.7 mm 12.0 mm LDPE Natural

10327692

Price Range
£ 0.0772 - £ 0.0756

Stock Levels
3797 In stock
Attributes
  • d
    5.7 mm
  • h
    12.0 mm
  • D
    7.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 32.8 mm 22.5 mm LDPE Natural

10327845

Price Range
£ 0.3855 - £ 0.3713

Stock Levels
1502 In stock
Attributes
  • d
    32.8 mm
  • h
    22.5 mm
  • D
    35.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 51.6 mm 16.0 mm LDPE Natural

10327920

Price Range
£ 0.6987 - £ 0.6704

Stock Levels
50 In stock
Attributes
  • d
    51.6 mm
  • h
    16.0 mm
  • D
    53.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 16.7 mm 14.5 mm LDPE Natural

10327760

Price Range
£ 0.106 - £ 0.1017

Stock Levels
Request the lead time here
Attributes
  • d
    16.7 mm
  • h
    14.5 mm
  • D
    18.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 25.7 mm 17.5 mm LDPE Natural

10327814

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
Request the lead time here
Attributes
  • d
    25.7 mm
  • h
    17.5 mm
  • D
    27.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 20.6 mm 15.0 mm LDPE Natural

10327791

Price Range
£ 0.197 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • d
    20.6 mm
  • h
    15.0 mm
  • D
    22.9 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 40.8 mm 28.0 mm LDPE Natural

10327890

Price Range
£ 0.5003 - £ 0.4805

Stock Levels
Request the lead time here
Attributes
  • d
    40.8 mm
  • h
    28.0 mm
  • D
    43.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 50.8 mm 30.5 mm LDPE Natural

10327913

Price Range
£ 0.6987 - £ 0.6704

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • h
    30.5 mm
  • D
    53.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 29.5 mm 18.5 mm LDPE Natural

10327838

Price Range
£ 0.2863 - £ 0.2749

Stock Levels
Request the lead time here
Attributes
  • d
    29.5 mm
  • h
    18.5 mm
  • D
    31.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 75.5 mm 36.0 mm LDPE Natural

10327975

Price Range
£ 1.0971 - £ 1.0531

Stock Levels
Request the lead time here
Attributes
  • d
    75.5 mm
  • h
    36.0 mm
  • D
    79.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 10.3 mm 8.0 mm LDPE Natural

10327722

Price Range
£ 0.0877 - £ 0.086

Stock Levels
8444 In stock
Attributes
  • d
    10.3 mm
  • h
    8.0 mm
  • D
    12.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 23.6 mm 18.5 mm LDPE Natural

10327807

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
233 In stock
Attributes
  • d
    23.6 mm
  • h
    18.5 mm
  • D
    25.6 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene