Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.
These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | View | |
|---|---|---|---|---|---|---|
| £ 0.2041 - £ 0.214 | 29000 In stock |
0.835 in
21.2 mm
|
0.937 in
23.8 mm
|
0.63 in
16.0 mm
|
||
| £ 0.0756 - £ 0.0772 | 3797 In stock |
0.224 in
5.7 mm
|
0.291 in
7.4 mm
|
0.472 in
12.0 mm
|
||
| £ 0.086 - £ 0.0877 | Request the lead time here |
0.394 in
10.0 mm
|
0.465 in
11.8 mm
|
0.315 in
8.0 mm
|
||
| £ 0.9822 - £ 1.0233 | Request the lead time here |
2.992 in
76.0 mm
|
3.091 in
78.5 mm
|
0.709 in
18.0 mm
|
||
| £ 0.1644 - £ 0.1715 | 8343 In stock |
0.697 in
17.7 mm
|
0.78 in
19.8 mm
|
0.571 in
14.5 mm
|
||
| £ 0.1017 - £ 0.106 | Request the lead time here |
0.528 in
13.4 mm
|
0.591 in
15.0 mm
|
0.531 in
13.5 mm
|
||
| £ 0.1017 - £ 0.106 | Request the lead time here |
0.657 in
16.7 mm
|
0.74 in
18.8 mm
|
0.571 in
14.5 mm
|
||
| £ 0.2749 - £ 0.2863 | Request the lead time here |
1.161 in
29.5 mm
|
1.24 in
31.5 mm
|
0.728 in
18.5 mm
|
||
| £ 0.6704 - £ 0.6987 | Request the lead time here |
2 in
50.8 mm
|
2.087 in
53.0 mm
|
1.201 in
30.5 mm
|
||
| £ 1.4741 - £ 1.5308 | Request the lead time here |
3.13 in
79.5 mm
|
3.307 in
84.0 mm
|
1.004 in
25.5 mm
|
||
| £ 1.1863 - £ 1.236 | Request the lead time here |
4.008 in
101.8 mm
|
4.094 in
104.0 mm
|
0.945 in
24.0 mm
|
||
| £ 0.3713 - £ 0.3855 | 645 In stock |
1.339 in
34.0 mm
|
1.417 in
36.0 mm
|
1.024 in
26.0 mm
|
||
| £ 0.6052 - £ 0.6307 | Request the lead time here |
2.217 in
56.3 mm
|
2.35 in
59.7 mm
|
0.748 in
19.0 mm
|
||
| £ 0.086 - £ 0.0877 | 8444 In stock |
0.406 in
10.3 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.2395 - £ 0.2494 | 233 In stock |
0.929 in
23.6 mm
|
1.008 in
25.6 mm
|
0.728 in
18.5 mm
|
||
| £ 0.4479 - £ 0.4677 | Request the lead time here |
1.445 in
36.7 mm
|
1.563 in
39.7 mm
|
0.787 in
20.0 mm
|
||
| £ 1.355 - £ 1.4103 | Request the lead time here |
2.748 in
69.8 mm
|
2.913 in
74.0 mm
|
1.004 in
25.5 mm
|
||
| £ 0.1017 - £ 0.106 | 1197 In stock |
0.5 in
12.7 mm
|
0.587 in
14.9 mm
|
0.531 in
13.5 mm
|
||
| £ 0.2395 - £ 0.2494 | Request the lead time here |
1.035 in
26.3 mm
|
1.122 in
28.5 mm
|
0.728 in
18.5 mm
|
||
| £ 0.6477 - £ 0.6747 | Request the lead time here |
1.874 in
47.6 mm
|
1.988 in
50.5 mm
|
1.161 in
29.5 mm