Menu Search

Standard Round End Caps

In stock

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability d D h View
£ 0.2041 - £ 0.214 29000 In stock
21.2 mm
23.8 mm
16.0 mm
£ 0.085 - £ 0.0868 48994 In stock
9.8 mm
11.3 mm
11.0 mm
£ 0.1166 - £ 0.1216 39255 In stock
15.7 mm
17.0 mm
15.0 mm
£ 0.6052 - £ 0.6307 Request the lead time here
56.3 mm
59.7 mm
19.0 mm
£ 0.2749 - £ 0.2863 Request the lead time here
29.5 mm
31.5 mm
18.5 mm
£ 0.6704 - £ 0.6987 Request the lead time here
50.8 mm
53.0 mm
30.5 mm
£ 1.4741 - £ 1.5308 Request the lead time here
79.5 mm
84.0 mm
25.5 mm
£ 0.3713 - £ 0.3855 645 In stock
34.0 mm
36.0 mm
26.0 mm
£ 0.0952 - £ 0.0992 5980 In stock
11.7 mm
13.7 mm
12.5 mm
£ 0.2395 - £ 0.2494 Request the lead time here
25.7 mm
27.7 mm
17.5 mm
£ 0.4805 - £ 0.5003 Request the lead time here
40.8 mm
43.5 mm
28.0 mm
£ 0.6477 - £ 0.6747 Request the lead time here
47.6 mm
50.5 mm
29.5 mm
£ 0.9822 - £ 1.0233 Request the lead time here
76.0 mm
78.5 mm
18.0 mm
£ 1.0531 - £ 1.0971 Request the lead time here
75.5 mm
79.0 mm
36.0 mm
£ 1.355 - £ 1.4103 Request the lead time here
69.8 mm
74.0 mm
25.5 mm
£ 0.1017 - £ 0.106 1197 In stock
12.7 mm
14.9 mm
13.5 mm
£ 0.2395 - £ 0.2494 Request the lead time here
26.3 mm
28.5 mm
18.5 mm
£ 0.4479 - £ 0.4677 Request the lead time here
36.7 mm
39.7 mm
20.0 mm
£ 0.1017 - £ 0.106 Request the lead time here
13.4 mm
15.0 mm
13.5 mm
£ 0.1017 - £ 0.106 Request the lead time here
16.7 mm
18.8 mm
14.5 mm
  • of 2
Round End Cap 21.2 mm 16.0 mm LDPE - PIR Natural

10118719

Price Range
£ 0.214 - £ 0.2041

Stock Levels
29000 In stock
Attributes
  • d
    21.2 mm
  • h
    16.0 mm
  • D
    23.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 9.8 mm 11.0 mm LDPE - PIR Natural

10118696

Price Range
£ 0.0868 - £ 0.085

Stock Levels
48994 In stock
Attributes
  • d
    9.8 mm
  • h
    11.0 mm
  • D
    11.3 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 15.7 mm 15.0 mm LDPE - PIR Natural

10118702

Price Range
£ 0.1216 - £ 0.1166

Stock Levels
39255 In stock
Attributes
  • d
    15.7 mm
  • h
    15.0 mm
  • D
    17.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 56.3 mm 19.0 mm LDPE Natural

10327944

Price Range
£ 0.6307 - £ 0.6052

Stock Levels
Request the lead time here
Attributes
  • d
    56.3 mm
  • h
    19.0 mm
  • D
    59.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 29.5 mm 18.5 mm LDPE Natural

10327838

Price Range
£ 0.2863 - £ 0.2749

Stock Levels
Request the lead time here
Attributes
  • d
    29.5 mm
  • h
    18.5 mm
  • D
    31.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 50.8 mm 30.5 mm LDPE Natural

10327913

Price Range
£ 0.6987 - £ 0.6704

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • h
    30.5 mm
  • D
    53.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 79.5 mm 25.5 mm LDPE Natural

10327999

Price Range
£ 1.5308 - £ 1.4741

Stock Levels
Request the lead time here
Attributes
  • d
    79.5 mm
  • h
    25.5 mm
  • D
    84.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 34.0 mm 26.0 mm LDPE Natural

10327869

Price Range
£ 0.3855 - £ 0.3713

Stock Levels
645 In stock
Attributes
  • d
    34.0 mm
  • h
    26.0 mm
  • D
    36.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 11.7 mm 12.5 mm LDPE Natural

10327739

Price Range
£ 0.0992 - £ 0.0952

Stock Levels
5980 In stock
Attributes
  • d
    11.7 mm
  • h
    12.5 mm
  • D
    13.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 25.7 mm 17.5 mm LDPE Natural

10327814

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
Request the lead time here
Attributes
  • d
    25.7 mm
  • h
    17.5 mm
  • D
    27.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 40.8 mm 28.0 mm LDPE Natural

10327890

Price Range
£ 0.5003 - £ 0.4805

Stock Levels
Request the lead time here
Attributes
  • d
    40.8 mm
  • h
    28.0 mm
  • D
    43.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 47.6 mm 29.5 mm LDPE Natural

10327906

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
Request the lead time here
Attributes
  • d
    47.6 mm
  • h
    29.5 mm
  • D
    50.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 76.0 mm 18.0 mm LDPE Natural

10327982

Price Range
£ 1.0233 - £ 0.9822

Stock Levels
Request the lead time here
Attributes
  • d
    76.0 mm
  • h
    18.0 mm
  • D
    78.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 75.5 mm 36.0 mm LDPE Natural

10327975

Price Range
£ 1.0971 - £ 1.0531

Stock Levels
Request the lead time here
Attributes
  • d
    75.5 mm
  • h
    36.0 mm
  • D
    79.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 69.8 mm 25.5 mm LDPE Natural

10327968

Price Range
£ 1.4103 - £ 1.355

Stock Levels
Request the lead time here
Attributes
  • d
    69.8 mm
  • h
    25.5 mm
  • D
    74.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 12.7 mm 13.5 mm LDPE Natural

10327746

Price Range
£ 0.106 - £ 0.1017

Stock Levels
1197 In stock
Attributes
  • d
    12.7 mm
  • h
    13.5 mm
  • D
    14.9 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 26.3 mm 18.5 mm LDPE Natural

10327821

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
Request the lead time here
Attributes
  • d
    26.3 mm
  • h
    18.5 mm
  • D
    28.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 36.7 mm 20.0 mm LDPE Natural

10327883

Price Range
£ 0.4677 - £ 0.4479

Stock Levels
Request the lead time here
Attributes
  • d
    36.7 mm
  • h
    20.0 mm
  • D
    39.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 13.4 mm 13.5 mm LDPE Natural

10327753

Price Range
£ 0.106 - £ 0.1017

Stock Levels
Request the lead time here
Attributes
  • d
    13.4 mm
  • h
    13.5 mm
  • D
    15.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 16.7 mm 14.5 mm LDPE Natural

10327760

Price Range
£ 0.106 - £ 0.1017

Stock Levels
Request the lead time here
Attributes
  • d
    16.7 mm
  • h
    14.5 mm
  • D
    18.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene