Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.
These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | View | |
|---|---|---|---|---|---|---|
| £ 0.6704 - £ 0.6987 | 50 In stock |
2.031 in
51.6 mm
|
2.118 in
53.8 mm
|
0.63 in
16.0 mm
|
||
| £ 1.1693 - £ 1.2189 | Request the lead time here |
3.425 in
87.0 mm
|
3.543 in
90.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.2041 - £ 0.214 | 29000 In stock |
0.835 in
21.2 mm
|
0.937 in
23.8 mm
|
0.63 in
16.0 mm
|
||
| £ 0.085 - £ 0.0868 | 48994 In stock |
0.386 in
9.8 mm
|
0.445 in
11.3 mm
|
0.433 in
11.0 mm
|
||
| £ 0.086 - £ 0.0877 | Request the lead time here |
0.394 in
10.0 mm
|
0.465 in
11.8 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1885 - £ 0.197 | Request the lead time here |
0.811 in
20.6 mm
|
0.902 in
22.9 mm
|
0.591 in
15.0 mm
|
||
| £ 0.4479 - £ 0.4677 | Request the lead time here |
1.378 in
35.0 mm
|
1.472 in
37.4 mm
|
0.551 in
14.0 mm
|
||
| £ 0.1885 - £ 0.197 | Request the lead time here |
0.776 in
19.7 mm
|
0.843 in
21.4 mm
|
0.551 in
14.0 mm
|
||
| £ 0.6052 - £ 0.6307 | Request the lead time here |
2.217 in
56.3 mm
|
2.35 in
59.7 mm
|
0.748 in
19.0 mm
|
||
| £ 0.1166 - £ 0.1216 | 39255 In stock |
0.618 in
15.7 mm
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.411 - £ 0.428 | Request the lead time here |
1.291 in
32.8 mm
|
1.386 in
35.2 mm
|
1.772 in
45.0 mm
|
||
| £ 0.4805 - £ 0.5003 | Request the lead time here |
1.606 in
40.8 mm
|
1.713 in
43.5 mm
|
1.102 in
28.0 mm
|
||
| £ 1.0531 - £ 1.0971 | Request the lead time here |
2.972 in
75.5 mm
|
3.11 in
79.0 mm
|
1.417 in
36.0 mm
|
||
| £ 1.1863 - £ 1.236 | Request the lead time here |
4.008 in
101.8 mm
|
4.094 in
104.0 mm
|
0.945 in
24.0 mm
|
||
| £ 0.1017 - £ 0.106 | Request the lead time here |
0.657 in
16.7 mm
|
0.74 in
18.8 mm
|
0.571 in
14.5 mm
|
||
| £ 0.3713 - £ 0.3855 | 1502 In stock |
1.291 in
32.8 mm
|
1.409 in
35.8 mm
|
0.886 in
22.5 mm
|
||
| £ 0.0952 - £ 0.0992 | 5980 In stock |
0.461 in
11.7 mm
|
0.539 in
13.7 mm
|
0.492 in
12.5 mm
|
||
| £ 0.9822 - £ 1.0233 | Request the lead time here |
2.992 in
76.0 mm
|
3.091 in
78.5 mm
|
0.709 in
18.0 mm
|
||
| £ 0.6477 - £ 0.6747 | Request the lead time here |
1.874 in
47.6 mm
|
1.988 in
50.5 mm
|
1.161 in
29.5 mm
|
||
| £ 0.2395 - £ 0.2494 | Request the lead time here |
1.035 in
26.3 mm
|
1.122 in
28.5 mm
|
0.728 in
18.5 mm