Menu Search

Standoff Cable Clips

In stock

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Spacer Height Minimum Panel Thickness Colour Maximum Compatible Cable Diameter Compatible Hole Diameter Range View
£ 0.1542 - £ 0.1766 2999 In stock
6.0 mm
0.6 mm
Black
22.0 mm
6.5 - 7.0 mm
£ 0.1704 - £ 0.194 2000 In stock
0.6 mm
Natural
£ 0.1542 - £ 0.1766 Request the lead time here
12.0 mm
0.6 mm
Black
22.0 mm
6.5 - 7.0 mm
£ 0.0764 - £ 0.0812 Request the lead time here
0.8 mm
Natural
10112700 £ 0.1033 - £ 0.1077 Request the lead time here
12.7 mm
0.8 mm
Natural
11.1 mm
4.8 mm
£ 0.1033 - £ 0.1077 Request the lead time here
9.5 mm
0.8 mm
Natural
11.1 mm
4.8 mm
£ 0.1033 - £ 0.1077 982 In stock
4.8 mm
0.8 mm
Natural
8.9 mm
4.8 mm
£ 0.1033 - £ 0.1077 3984 In stock
4.8 mm
0.8 mm
Natural
12.0 mm
4.8 mm
£ 0.107 - £ 0.1114 1980 In stock
6.4 mm
0.8 mm
Natural
17.5 mm
4.8 mm
£ 0.1504 - £ 0.1723 14000 In stock
6.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
£ 0.1704 - £ 0.194 4000 In stock
0.6 mm
Natural
£ 0.1704 - £ 0.194 998 In stock
0.6 mm
Natural
£ 0.1504 - £ 0.1723 Request the lead time here
0.6 mm
Natural
£ 0.1542 - £ 0.1766 98000 In stock
4.0 mm
0.6 mm
Black
22.0 mm
6.5 - 7.0 mm
£ 0.1542 - £ 0.1766 4004 In stock
0.6 mm
Natural
£ 0.1542 - £ 0.1766 Request the lead time here
12.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
£ 0.1704 - £ 0.194 395000 In stock
0.6 mm
Natural
£ 0.1542 - £ 0.1766 998 In stock
0.6 mm
Natural
£ 0.1542 - £ 0.1766 Request the lead time here
8.0 mm
0.6 mm
Black
22.0 mm
6.5 - 7.0 mm
£ 0.1542 - £ 0.1766 216 In stock
8.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
  • of 5
Collar Clamp Clip On 6.0 mm 22.0 mm PA Black

10024492

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
2999 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    6.0 mm
Collar Clamp Clip On 8.0 mm Nylon 6/6 Natural

10024409

Price Range
£ 0.194 - £ 0.1704

Stock Levels
2000 In stock
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 12.0 mm 22.0 mm PA Black

10024553

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    12.0 mm
Collar Clamp 9.5 mm Nylon 6/6 Natural

10025802

Price Range
£ 0.0812 - £ 0.0764

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 12.7 mm 11.1 mm PA Natural

10112700

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    12.7 mm
Collar Clamp Clip On 9.5 mm 11.1 mm PA Natural

10112694

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    9.5 mm
Collar Clamp Clip On 4.8 mm 8.9 mm PA Natural

10026120

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
982 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    4.8 mm
Collar Clamp Clip On 4.8 mm 12.0 mm PA Natural

10026144

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
3984 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    4.8 mm
Collar Clamp Clip On 6.4 mm 17.5 mm PA Natural

10112717

Price Range
£ 0.1114 - £ 0.107

Stock Levels
1980 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    6.4 mm
Collar Clamp Clip On 6.0 mm 11.0 mm PA Black

10024362

Price Range
£ 0.1723 - £ 0.1504

Stock Levels
14000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    6.0 mm
Collar Clamp Clip On 6.0 mm Nylon 6/6 Natural

10024379

Price Range
£ 0.194 - £ 0.1704

Stock Levels
4000 In stock
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp 12.0 mm Nylon 6/6 Natural

10024560

Price Range
£ 0.194 - £ 0.1704

Stock Levels
998 In stock
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 6.0 mm Nylon 6/6 Natural

10487839

Price Range
£ 0.1723 - £ 0.1504

Stock Levels
Request the lead time here
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 4.0 mm 22.0 mm PA Black

10024461

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
98000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    4.0 mm
Collar Clamp 12.0 mm Nylon 6/6 Natural

10024546

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
4004 In stock
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 12.0 mm 11.0 mm PA Black

10645314

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    12.0 mm
Collar Clamp 4.0 mm Nylon 6/6 Natural

10024478

Price Range
£ 0.194 - £ 0.1704

Stock Levels
395000 In stock
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 12.0 mm Nylon 6/6 Natural

10024430

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
998 In stock
Attributes
  • Mounting Method
    Clip On
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
Collar Clamp Clip On 8.0 mm 22.0 mm PA Black

10024515

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    8.0 mm
Collar Clamp Clip On 8.0 mm 11.0 mm PA Black

10024393

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
216 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    8.0 mm