Menu Search

Standoff Cable Clips

In stock

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
93 results
Product SKUs information
Item Code Price range Availability Spacer Height Minimum Panel Thickness Colour Maximum Compatible Cable Diameter Compatible Hole Diameter Range View
£ 0.093 - £ 0.0969 Request the lead time here
2.0 mm
Natural
£ 0.093 - £ 0.0969 Request the lead time here
0.8 mm
Natural
£ 0.093 - £ 0.0969 Request the lead time here
2.0 mm
Natural
£ 0.1542 - £ 0.1766 Request the lead time here
8.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
£ 0.1504 - £ 0.1723 Request the lead time here
6.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
£ 0.1542 - £ 0.1766 Request the lead time here
12.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
SCCA-1-01BK £ 0.214 - £ 0.2225 Request the lead time here
4.0 mm
0.6 mm
Black
11.0 mm
6.5 - 7.0 mm
£ 0.1704 - £ 0.194 Request the lead time here
0.6 mm
Natural
£ 0.1542 - £ 0.1766 Request the lead time here
0.6 mm
Natural
£ 0.1704 - £ 0.194 4000 In stock
0.6 mm
Natural
£ 0.2352 - £ 0.2508 Request the lead time here
0.6 mm
Natural
£ 0.1542 - £ 0.1766 Request the lead time here
6.0 mm
0.6 mm
Black
22.0 mm
6.5 - 7.0 mm
£ 0.1542 - £ 0.1766 Request the lead time here
0.6 mm
Natural
£ 0.1542 - £ 0.1766 201000 In stock
4.0 mm
0.6 mm
Black
22.0 mm
6.5 - 7.0 mm
£ 0.17 - £ 0.1771 Request the lead time here
0.6 mm
Natural
£ 0.1542 - £ 0.1766 4000 In stock
0.6 mm
Natural
£ 0.1542 - £ 0.1766 985 In stock
0.6 mm
Natural
£ 0.1542 - £ 0.1766 Request the lead time here
0.6 mm
Natural
£ 0.1542 - £ 0.1766 Request the lead time here
8.0 mm
0.6 mm
Black
22.0 mm
6.5 - 7.0 mm
£ 0.1303 - £ 0.1485 Request the lead time here
9.5 mm
1.6 mm
Natural
7.9 mm
4.8 mm
  • of 5
Collar Clamp 4.8 mm Nylon 6/6 Natural

SLCSE2-500-3-01

Price Range
£ 0.0969 - £ 0.093

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    2.0 - 4.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

SLCSE-500-3-01

Price Range
£ 0.0969 - £ 0.093

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

SLCSE2-370-3-01

Price Range
£ 0.0969 - £ 0.093

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    2.0 - 4.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 8.0 mm 11.0 mm PA Black

SCCA-3-01BK

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    8.0 mm
Collar Clamp Clip On 6.0 mm 11.0 mm PA Black

SCCA-2-01BK

Price Range
£ 0.1723 - £ 0.1504

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    6.0 mm
Collar Clamp Clip On 12.0 mm 11.0 mm PA Black

SCCA-5-01BK

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    12.0 mm
Collar Clamp Clip On 4.0 mm 11.0 mm PA Black

SCCA-1-01BK

Price Range
£ 0.2225 - £ 0.214

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    4.0 mm
Collar Clamp 12.0 mm Nylon 6/6 Natural

SCCB-5-19

Price Range
£ 0.194 - £ 0.1704

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp 6.0 mm Nylon 6/6 Natural

SCCB-2-01

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp 6.0 mm Nylon 6/6 Natural

SCCA-2-19

Price Range
£ 0.194 - £ 0.1704

Stock Levels
4000 In stock
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp 30.0 mm Nylon 6/6 Natural

SCCB-6-01

Price Range
£ 0.2508 - £ 0.2352

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 6.0 mm 22.0 mm PA Black

SCCB-2-01BK

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    6.0 mm
Collar Clamp 4.0 mm Nylon 6/6 Natural

SCCA-1-01

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 4.0 mm 22.0 mm PA Black

SCCB-1-01BK

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
201000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    4.0 mm
Collar Clamp 10.0 mm Nylon 6/6 Natural

SCCA-4-01

Price Range
£ 0.1771 - £ 0.17

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp 8.0 mm Nylon 6/6 Natural

SCCA-3-01

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
4000 In stock
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp 12.0 mm Nylon 6/6 Natural

SCCB-5-01

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
985 In stock
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp 8.0 mm Nylon 6/6 Natural

SCCB-3-01

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off
Collar Clamp Clip On 8.0 mm 22.0 mm PA Black

SCCB-3-01BK

Price Range
£ 0.1766 - £ 0.1542

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    6.5 - 7.0 mm
  • Panel Thickness Range
    0.6 - 2.0 mm
  • Spacer Height
    8.0 mm
Collar Clamp Clip On 9.5 mm 7.9 mm PA Natural

SLCS-370-6-19

Price Range
£ 0.1485 - £ 0.1303

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    9.5 mm