Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
703 results
Product SKUs information
Item Code Price range Availability Thread Size Material Finish Thread Type Type Spacer Length View
£ 0.5655 - £ 0.5896 Request the lead time here
M3
Brass
Nickel Plated
Metric
Female-Female Spacer
16.0 mm
£ 1.3899 - £ 1.4587 Request the lead time here
M6
Steel
Zinc Plated
Metric
Female-Female Spacer
18.0 mm
£ 0.3823 - £ 0.3986 Request the lead time here
M3
Steel
Zinc Plated
Metric
Female-Female Spacer
15.0 mm
£ 0.591 - £ 0.6165 Request the lead time here
M4
Brass
Nickel Plated
Metric
Female-Female Spacer
17.0 mm
£ 0.8646 - £ 0.90 Request the lead time here
M2
303 Stainless Steel
Stainless Steel
Metric
Female-Female Spacer
18.0 mm
£ 1.1027 - £ 1.1495 Request the lead time here
M2
Brass
Nickel Plated
Metric
Female-Female Spacer
25.0 mm
£ 6.3577 - £ 6.4954 10 In stock
M8
Steel
Zinc Plated
Metric
Female-Female Spacer
40.0 mm
£ 1.2841 - £ 1.3366 250 In stock
M6
Steel
Zinc Plated
Metric
Female-Female Spacer
15.0 mm
£ 0.4252 - £ 0.4436 Request the lead time here
M2
Brass
Nickel Plated
Metric
Female-Female Spacer
18.0 mm
£ 0.4499 - £ 0.4678 Request the lead time here
M3
Steel
Zinc Plated
Metric
Female-Female Spacer
25.0 mm
£ 1.1229 - £ 1.1697 Request the lead time here
M3
Brass
Nickel Plated
Metric
Female-Female Spacer
40.0 mm
£ 0.955 - £ 0.9949 250 In stock
M4
303 Stainless Steel
Stainless Steel
Metric
Female-Female Spacer
15.0 mm
£ 0.4748 - £ 0.4946 Request the lead time here
M4
Steel
Zinc Plated
Metric
Female-Female Spacer
18.0 mm
£ 0.9411 - £ 0.9808 Request the lead time here
M2.5
303 Stainless Steel
Stainless Steel
Metric
Female-Female Spacer
18.0 mm
£ 0.8873 - £ 0.9241 100 In stock
M2
303 Stainless Steel
Stainless Steel
Metric
Female-Female Spacer
20.0 mm
£ 1.1076 - £ 1.1537 400 In stock
M5
Steel
Zinc Plated
Metric
Female-Female Spacer
20.0 mm
£ 1.3309 - £ 1.3862 Request the lead time here
M5
303 Stainless Steel
Stainless Steel
Metric
Female-Female Spacer
15.0 mm
£ 0.7725 - £ 0.8051 1300 In stock
M2
303 Stainless Steel
Stainless Steel
Metric
Female-Female Spacer
8.0 mm
£ 1.1004 - £ 1.1451 Request the lead time here
M5
Steel
Zinc Plated
Metric
Female-Female Spacer
18.0 mm
£ 1.0376 - £ 1.0802 Request the lead time here
M5
Brass
Nickel Plated
Metric
Female-Female Spacer
20.0 mm
  • of 36
Female To Female Standoff Hexagonal 5.5 mm M3 16.0 mm

301316140050

Price Range
£ 0.5896 - £ 0.5655

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    16.0 mm
  • Diameter
    5.8 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    8.0 mm
  • Thread Size
    M3
Female To Female Standoff Hexagonal 10.0 mm M6 18.0 mm

301618041152

Price Range
£ 1.4587 - £ 1.3899

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Internal Thread Length
    9.0 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 5.5 mm M3 15.0 mm

301315141152

Price Range
£ 0.3986 - £ 0.3823

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Diameter
    5.8 mm
  • Thread Length
    7.5 mm
  • Internal Thread Length
    7.5 mm
  • Thread Size
    M3
Female To Female Standoff Hexagonal 7.0 mm M4 17.0 mm

301417040050

Price Range
£ 0.6165 - £ 0.591

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    17.0 mm
  • Diameter
    9.5 mm
  • Thread Length
    8.5 mm
  • Internal Thread Length
    8.5 mm
  • Thread Size
    M4
Female To Female Standoff Hexagonal 4.0 mm M2 18.0 mm

301118041556

Price Range
£ 0.90 - £ 0.8646

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Diameter
    4.6 mm
  • Thread Length
    6.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M2
Female To Female Standoff Hexagonal 4.0 mm M2 25.0 mm

301125040050

Price Range
£ 1.1495 - £ 1.1027

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Thread Length
    6.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M2
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 13.0 mm M8 40.0 mm

301840041152

Price Range
£ 6.4954 - £ 6.3577

Stock Levels
10 In stock
Attributes
  • Spacer Length
    40.0 mm
  • Thread Length
    15.0 mm
  • Internal Thread Length
    15.0 mm
  • Thread Size
    M8
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

301615041152

Price Range
£ 1.3366 - £ 1.2841

Stock Levels
250 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Internal Thread Length
    7.5 mm
  • Thread Size
    M6
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 4.0 mm M2 18.0 mm

301118040050

Price Range
£ 0.4436 - £ 0.4252

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M2
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 5.5 mm M3 25.0 mm

301325141152

Price Range
£ 0.4678 - £ 0.4499

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 5.5 mm M3 40.0 mm

301340140050

Price Range
£ 1.1697 - £ 1.1229

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    40.0 mm
  • Diameter
    6.5 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M3
Female To Female Standoff Hexagonal 7.0 mm M4 15.0 mm

301415041556

Price Range
£ 0.9949 - £ 0.955

Stock Levels
250 In stock
Attributes
  • Spacer Length
    15.0 mm
  • Diameter
    8.1 mm
  • Thread Length
    7.5 mm
  • Internal Thread Length
    7.5 mm
  • Thread Size
    M4
Female To Female Standoff Hexagonal 7.0 mm M4 18.0 mm

301418041152

Price Range
£ 0.4946 - £ 0.4748

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Internal Thread Length
    9.0 mm
  • Thread Size
    M4
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 5.0 mm M2.5 18.0 mm

301218041556

Price Range
£ 0.9808 - £ 0.9411

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Diameter
    5.8 mm
  • Thread Length
    8.0 mm
  • Internal Thread Length
    8.0 mm
  • Thread Size
    M2.5
Female To Female Standoff Hexagonal 4.0 mm M2 20.0 mm

301120041556

Price Range
£ 0.9241 - £ 0.8873

Stock Levels
100 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Diameter
    4.6 mm
  • Thread Length
    6.0 mm
  • Internal Thread Length
    6.0 mm
  • Thread Size
    M2
Female To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

301520041152

Price Range
£ 1.1537 - £ 1.1076

Stock Levels
400 In stock
Attributes
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 8.0 mm M5 15.0 mm

301515041556

Price Range
£ 1.3862 - £ 1.3309

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    15.0 mm
  • Thread Length
    7.5 mm
  • Internal Thread Length
    7.5 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 4.0 mm M2 8.0 mm

301108041556

Price Range
£ 0.8051 - £ 0.7725

Stock Levels
1300 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Diameter
    4.6 mm
  • Thread Length
    4.0 mm
  • Internal Thread Length
    4.0 mm
  • Thread Size
    M2
Female To Female Standoff Hexagonal 8.0 mm M5 18.0 mm

301518041152

Price Range
£ 1.1451 - £ 1.1004

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    18.0 mm
  • Thread Length
    9.0 mm
  • Internal Thread Length
    9.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric
Female To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

301520040050

Price Range
£ 1.0802 - £ 1.0376

Stock Levels
Request the lead time here
Attributes
  • Spacer Length
    20.0 mm
  • Thread Length
    10.0 mm
  • Internal Thread Length
    10.0 mm
  • Thread Size
    M5
  • Thread Type
    Metric