Menu Search

Stud Mount Levelling Feet - Plastic Rigid Base

In stock

Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length Full Material Base Diameter View
£ 3.0616 - £ 3.1183 Request the lead time here
M10
16.0 mm
Polypropylene
38.0 mm
£ 5.3153 - £ 5.4287 Request the lead time here
M10
90.0 mm
Polypropylene
38.0 mm
£ 3.5435 - £ 3.6144 70 In stock
M10
40.0 mm
Polypropylene
38.0 mm
£ 3.3309 - £ 3.4018 50 In stock
M8
30.0 mm
Polypropylene
38.0 mm
£ 3.1467 - £ 3.2175 40 In stock
M10
30.0 mm
Polypropylene
38.0 mm
£ 2.8915 - £ 2.9482 2780 In stock
M8
50.0 mm
Polypropylene
38.0 mm
£ 3.3876 - £ 3.4585 Request the lead time here
M10
30.0 mm
Polypropylene
48.0 mm
£ 3.3876 - £ 3.4585 Request the lead time here
M8
20.0 mm
Polypropylene
48.0 mm
£ 0.5414 - £ 0.5414 Request the lead time here
M8
37.0 mm
25.0 mm
498654 £ 0.4011 - £ 0.4011 Request the lead time here
M8
16.0 mm
20.0 mm
£ 0.6123 - £ 1.4085 20 In stock
M8
15.0 mm
Low Density Polyethylene;Nylon
30.0 mm
£ 1.107 - £ 1.1297 Request the lead time here
M10
20.0 mm
44.0 mm
498655 £ 0.4153 - £ 0.4153 Request the lead time here
M6
25.0 mm
25.0 mm
£ 3.9688 - £ 4.0538 Request the lead time here
M10
60.0 mm
Polypropylene
38.0 mm
£ 3.3309 - £ 3.4018 Request the lead time here
M8
16.0 mm
Polypropylene
48.0 mm
£ 3.9262 - £ 4.0113 Request the lead time here
M8
60.0 mm
Polypropylene
48.0 mm
£ 0.4108 - £ 0.5088 Request the lead time here
M10
22.0 mm
Nylon 6/6
22.0 mm
£ 2.8773 - £ 2.934 Request the lead time here
M8
40.0 mm
Polypropylene
48.0 mm
£ 4.6066 - £ 4.7058 Request the lead time here
M8
90.0 mm
Polypropylene
48.0 mm
£ 3.2742 - £ 3.3309 Request the lead time here
M10
16.0 mm
Polypropylene
48.0 mm
  • of 3
Adjustable Feet 38.0 mm M10 16.0 mm Black

148300169911

Price Range
£ 3.1183 - £ 3.0616

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 90.0 mm Black

148300969911

Price Range
£ 5.4287 - £ 5.3153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    90.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 40.0 mm Black

148300469911

Price Range
£ 3.6144 - £ 3.5435

Stock Levels
70 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 30.0 mm Black

148380369911

Price Range
£ 3.4018 - £ 3.3309

Stock Levels
50 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    30.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 30.0 mm Black

148300369911

Price Range
£ 3.2175 - £ 3.1467

Stock Levels
40 In stock
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    30.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M8 50.0 mm Black

148380569911

Price Range
£ 2.9482 - £ 2.8915

Stock Levels
2780 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    38.0 mm
  • Thread Length
    50.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 30.0 mm Black

148400369911

Price Range
£ 3.4585 - £ 3.3876

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    30.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 20.0 mm Black

148480269911

Price Range
£ 3.4585 - £ 3.3876

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Low Profile Feet 25.0 mm M8 37.0 mm Black

498656

Price Range
£ 0.5414 - £ 0.5414

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    25.0 mm
  • Thread Length
    37.0 mm
  • Base Material
    PE
  • Base Type
    Rigid
Low Profile Feet 20.0 mm M8 16.0 mm Black

498654

Price Range
£ 0.4011 - £ 0.4011

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    20.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PE
  • Base Type
    Rigid
Hexagonal Adjustable Feet 30.0 mm M8 15.0 mm Black

499361

Price Range
£ 1.4085 - £ 0.6123

Stock Levels
20 In stock
Attributes
  • Thread Size
    M8
  • Base Diameter
    30.0 mm
  • Base Height
    8.0 mm
  • Thread Length
    15.0 mm
  • Base Material
    LDPE
Low Profile Feet 44.0 mm M10 20.0 mm Black

499810

Price Range
£ 1.1297 - £ 1.107

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    44.0 mm
  • Thread Length
    20.0 mm
  • Base Material
    PE
  • Base Type
    Rigid
Low Profile Feet 25.0 mm M6 25.0 mm Black

498655

Price Range
£ 0.4153 - £ 0.4153

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Base Diameter
    25.0 mm
  • Thread Length
    25.0 mm
  • Base Material
    PE
  • Base Type
    Rigid
Adjustable Feet 38.0 mm M10 60.0 mm Black

148300669911

Price Range
£ 4.0538 - £ 3.9688

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    38.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 16.0 mm Black

148480169911

Price Range
£ 3.4018 - £ 3.3309

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 60.0 mm Black

148480669911

Price Range
£ 4.0113 - £ 3.9262

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    60.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
One Piece Adjustable Feet 22.0 mm M10 22.0 mm Black

060222269901

Price Range
£ 0.5088 - £ 0.4108

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    22.0 mm
  • Base Height
    22.0 mm
  • Thread Length
    22.0 mm
  • Base Material
    PA
Adjustable Feet 48.0 mm M8 40.0 mm Black

148480469911

Price Range
£ 2.934 - £ 2.8773

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    40.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M8 90.0 mm Black

148480969911

Price Range
£ 4.7058 - £ 4.6066

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Diameter
    48.0 mm
  • Thread Length
    90.0 mm
  • Base Material
    PP
  • Base Type
    Rigid
Adjustable Feet 48.0 mm M10 16.0 mm Black

148400169911

Price Range
£ 3.3309 - £ 3.2742

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Base Diameter
    48.0 mm
  • Thread Length
    16.0 mm
  • Base Material
    PP
  • Base Type
    Rigid