Stud Mount Levelling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Thread Length | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|---|
£ 3.6711 - £ 3.827 | Request the lead time here |
M8
|
0.984 in
25.0 mm
|
Polypropylene
|
0.984 in
25.0 mm
|
||
£ 2.9057 - £ 3.0191 | 20 In stock |
M8
|
0.984 in
25.0 mm
|
Polypropylene
|
0.984 in
25.0 mm
|
||
£ 4.3515 - £ 4.5357 | 210 In stock |
M10
|
1.378 in
35.0 mm
|
Polypropylene
|
1.378 in
35.0 mm
|
||
£ 2.4521 - £ 2.5513 | 950 In stock |
M6
|
1.969 in
50.0 mm
|
Polypropylene
|
1.969 in
50.0 mm
|
||
£ 0.7228 - £ 1.5361 | 30 In stock |
M10
|
2.559 in
65.0 mm
|
Nylon;Steel
|
0.669 in
17.0 mm
|
||
£ 3.1325 - £ 3.2033 | Request the lead time here |
M8
|
1.969 in
50.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
£ 5.9957 - £ 6.1091 | Request the lead time here |
M10
|
3.937 in
100.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
£ 4.0254 - £ 4.0963 | Request the lead time here |
M8
|
2.756 in
70.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
£ 4.7342 - £ 4.8334 | Request the lead time here |
M8
|
3.543 in
90.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
£ 5.4287 - £ 5.5421 | Request the lead time here |
M10
|
3.15 in
80.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
£ 3.3309 - £ 3.4018 | Request the lead time here |
M8
|
0.63 in
16.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
£ 4.6066 - £ 4.7058 | Request the lead time here |
M8
|
3.543 in
90.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
£ 0.4108 - £ 0.5088 | Request the lead time here |
M10
|
0.866 in
22.0 mm
|
Nylon 6/6
|
0.866 in
22.0 mm
|
||
£ 0.6123 - £ 1.4085 | 20 In stock |
M8
|
0.591 in
15.0 mm
|
Low Density Polyethylene;Nylon
|
1.181 in
30.0 mm
|
||
£ 4.068 - £ 4.153 | Request the lead time here |
M8
|
2.756 in
70.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
£ 3.3026 - £ 3.3593 | Request the lead time here |
M10
|
0.787 in
20.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
£ 4.2381 - £ 4.3231 | Request the lead time here |
M10
|
2.362 in
60.0 mm
|
Polypropylene
|
1.89 in
48.0 mm
|
||
£ 3.9688 - £ 4.0538 | Request the lead time here |
M10
|
2.362 in
60.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
LLF-1 | £ 2.7356 - £ 2.7356 | 360 In stock |
M6
|
1.559 in
39.6 mm
|
Thermoplastic Elastomer;Polypropylene;Stainless Steel
|
1.874 in
47.6 mm
|
|
£ 4.3231 - £ 4.4223 | Request the lead time here |
M10
|
2.756 in
70.0 mm
|
Polypropylene
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue