Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
Material: LLDPE, PE, LDPE, PP Colour: Red, Blue, Yellow Series Code: SRCPFL, SR1076, SRL0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | D | Material | Class Pressure Rating | Type | View | |
---|---|---|---|---|---|---|---|---|
£ 1.9277 - £ 4.0928 | Request the lead time here |
Blue
|
3.000 in
76.2 mm
|
PE
|
3000
|
3
|
||
£ 1.5449 - £ 3.2955 | Request the lead time here |
Blue
|
3.020 in
76.7 mm
|
PE
|
3000
|
3
|
||
£ 1.2303 - £ 4.5446 | Request the lead time here |
Blue
|
2.500 in
63.5 mm
|
PE
|
3000
|
3
|
||
£ 0.6676 - £ 2.0862 | Request the lead time here |
Blue
|
0.500 in
12.7 mm
|
PE
|
3000
|
3
|
||
£ 0.8263 - £ 2.5912 | Request the lead time here |
Blue
|
1.000 in
25.4 mm
|
PE
|
3000
|
3
|
||
£ 1.0191 - £ 4.0662 | 630 In stock |
Red
|
1.000 in
25.4 mm
|
PE
|
6000
|
3
|
||
£ 0.6959 - £ 1.4803 | Request the lead time here |
Red
|
6.000 in
152.4 mm
|
PE
|
6000
|
3
|
||
£ 0.6335 - £ 2.1208 | Request the lead time here |
Blue
|
0.750 in
19.1 mm
|
PE
|
3000
|
3
|
||
£ 0.9539 - £ 2.8703 | 1632 In stock |
Blue
|
1.500 in
38.1 mm
|
PE
|
3000
|
3
|
||
34374 | £ 0.9539 - £ 3.4815 | 560 In stock |
Blue
|
1.250 in
31.8 mm
|
PE
|
3000
|
3
|
|
£ 1.5591 - £ 4.9698 | Request the lead time here |
Red
|
2.000 in
50.8 mm
|
PE
|
6000
|
3
|
||
34384 | £ 1.1041 - £ 4.0662 | Request the lead time here |
Red
|
1.250 in
31.8 mm
|
PE
|
6000
|
3
|
|
£ 0.8646 - £ 2.7108 | 1825 In stock |
Red
|
0.750 in
19.1 mm
|
PE
|
6000
|
3
|
||
£ 1.1041 - £ 4.3585 | Request the lead time here |
Red
|
1.500 in
38.1 mm
|
PE
|
6000
|
3
|
||
£ 2.6364 - £ 4.1991 | Request the lead time here |
Blue
|
2.000 in
50.8 mm
|
PE
|
3000
|
3
|
||
£ 0.2179 - £ 0.2882 | 250 In stock |
Yellow
|
0.750 in
19.1 mm
|
LDPE
|
3000
|
1
|
||
£ 0.2997 - £ 0.7584 | Request the lead time here |
Yellow
|
1.250 in
31.8 mm
|
LDPE
|
3000
|
1
|
||
£ 0.2891 - £ 0.357 | 20 In stock |
Yellow
|
1.000 in
25.4 mm
|
LDPE
|
3000
|
1
|
||
£ 0.2211 - £ 0.3037 | Request the lead time here |
Yellow
|
0.500 in
12.7 mm
|
LDPE
|
3000
|
1
|
||
£ 0.2998 - £ 0.3611 | Request the lead time here |
Blue
|
1.250 in
31.8 mm
|
PP
|
3000
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue