Studded Flange Protector provides full-face coverage and bore protection for high pressure applications. The lugs insert securely into the flange bolt holes for a positive fit.
Manufactured from a cost-effective material that has good chemical resistance. The range has options that offer protection for SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
Material: LLDPE, PE, LDPE, PP Colour: Red, Blue, Yellow Series Code: SRCPFL, SR1076, SRL0000
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | D | Material | Class Pressure Rating | Type | View | |
---|---|---|---|---|---|---|---|---|
£ 0.2295 - £ 0.357 | Request the lead time here |
Blue
|
2.000 in
50.8 mm
|
LLDPE
|
3000
|
1
|
||
£ 0.1936 - £ 0.3012 | Request the lead time here |
Blue
|
1.250 in
31.8 mm
|
LLDPE
|
3000
|
1
|
||
£ 0.1558 - £ 0.2423 | Request the lead time here |
Red
|
0.750 in
19.1 mm
|
LLDPE
|
6000
|
1
|
||
£ 0.1697 - £ 0.264 | Request the lead time here |
Red
|
1.000 in
25.4 mm
|
LLDPE
|
6000
|
1
|
||
£ 0.1473 - £ 0.2292 | Request the lead time here |
Blue
|
0.500 in
12.7 mm
|
LLDPE
|
3000
|
1
|
||
£ 0.1879 - £ 0.2924 | Request the lead time here |
Blue
|
1.500 in
38.1 mm
|
LLDPE
|
3000
|
1
|
||
£ 0.0944 - £ 0.1469 | Request the lead time here |
Red
|
0.500 in
12.7 mm
|
LLDPE
|
6000
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue