Menu Search

Suspension Plates

In stock

These Suspension Plates are used to support and stabilise structures or equipment. They are intended to distribute weight and stresses uniformly, resulting in a dependable suspension system that can endure big loads and extreme weather conditions.

It is well-known for its high strength, durability, and corrosion resistance. It also provides good impact resistance, which is critical when equipment or buildings may be exposed to vibrations, shocks, or heavy loads.

Their light weight facilitates shipping and minimises installation time and expenses. Used in industrial, construction, transportation, and manufacturing applications.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Overall Length View
£ 0.1231 - £ 0.1257 13899 In stock
6.0 mm
6.0 mm
32.0 mm
£ 0.1231 - £ 0.1257 790 In stock
8.0 mm
8.0 mm
32.0 mm
£ 0.1231 - £ 0.1257 31000 In stock
7.0 mm
7.0 mm
32.0 mm
Suspension Plates 6.0 mm 6.0 mm HDPE Natural

10126448

Price Range
£ 0.1257 - £ 0.1231

Stock Levels
13899 In stock
Attributes
  • Hole Diameter A
    6.0 mm
  • Hole Diameter B
    6.0 mm
  • Overall Length
    32.0 mm
  • Thickness
    16.0 mm
  • Colour
    Natural
Suspension Plates 8.0 mm 8.0 mm HDPE Natural

10126462

Price Range
£ 0.1257 - £ 0.1231

Stock Levels
790 In stock
Attributes
  • Hole Diameter A
    8.0 mm
  • Hole Diameter B
    8.0 mm
  • Overall Length
    32.0 mm
  • Thickness
    16.0 mm
  • Colour
    Natural
Suspension Plates 7.0 mm 7.0 mm HDPE Natural

10126455

Price Range
£ 0.1257 - £ 0.1231

Stock Levels
31000 In stock
Attributes
  • Hole Diameter A
    7.0 mm
  • Hole Diameter B
    7.0 mm
  • Overall Length
    32.0 mm
  • Thickness
    16.0 mm
  • Colour
    Natural