Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Aluminum Structural Tubing Clamp features a swivel action. Available in a variety of hole sizes.
Material: Aluminium Colour: Black, Grey Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Bore Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|
| Request the lead time here |
Black
|
1.575 in
40.0 mm
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
Black
|
1.89 in
48.0 mm
|
1.89 in
48.0 mm
|
|||
| Request the lead time here |
Black
|
1.772 in
45.0 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
Black
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
Grey
|
1.654 in
42.0 mm
|
1.89 in
48.0 mm
|
|||
| Request the lead time here |
Grey
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
Grey
|
1.969 in
50.0 mm
|
1.654 in
42.0 mm
|
|||
| Request the lead time here |
Black
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
Grey
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
|||
| Request the lead time here |
Black
|
1.772 in
45.0 mm
|
1.654 in
42.0 mm
|
|||
| Request the lead time here |
Grey
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
Black
|
1.969 in
50.0 mm
|
1.89 in
48.0 mm
|
|||
| Request the lead time here |
Black
|
1.89 in
48.0 mm
|
1.89 in
48.0 mm
|
|||
| Request the lead time here |
Black
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
|||
| Request the lead time here |
Black
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
|||
| Request the lead time here |
Grey
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
Grey
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
Grey
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
Grey
|
1.654 in
42.0 mm
|
1.654 in
42.0 mm
|
|||
| Request the lead time here |
Grey
|
1.772 in
45.0 mm
|
1.89 in
48.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue