Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Display grips have internal teeth to hold print materials securely for marketing and other displays, but the tag is not included. The flexible material has the capacity to accommodate varying print thicknesses. It features a T-shape design and helps to organise items as well as secure them.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Material Thickness | Overall Length | Overall Width | View | |
|---|---|---|---|---|---|---|
| £ 0.3019 - £ 0.3146 | 2100 In stock |
0.433 in
11.0 mm
|
2.756 in
70.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.1129 - £ 0.1152 | Request the lead time here |
0.276 in
7.0 mm
|
0.984 in
25.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.4734 - £ 0.4833 | Request the lead time here |
0.276 in
7.0 mm
|
2.953 in
75.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.2749 - £ 0.2806 | Request the lead time here |
0.098 in
2.5 mm
|
1.969 in
50.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.2579 - £ 0.2693 | 37 In stock |
0.433 in
11.0 mm
|
2.756 in
70.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.3274 - £ 0.3416 | 2500 In stock |
0.433 in
11.0 mm
|
2.756 in
70.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.2891 - £ 0.3004 | 44937 In stock |
0.433 in
11.0 mm
|
2.756 in
70.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.1231 - £ 0.1257 | 66470 In stock |
0.236 in
6.0 mm
|
1.26 in
32.0 mm
|
0.63 in
16.0 mm
|
||
| £ 0.2763 - £ 0.2891 | 6260 In stock |
0.433 in
11.0 mm
|
2.756 in
70.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.2579 - £ 0.2693 | 11300 In stock |
0.433 in
11.0 mm
|
2.756 in
70.0 mm
|
0.787 in
20.0 mm
|
||
| 10388488 | £ 1.0134 - £ 1.0333 | Request the lead time here |
0.157 in
4.0 mm
|
2.953 in
75.0 mm
|
0.984 in
25.0 mm
|
|
| £ 0.2409 - £ 0.2466 | Request the lead time here |
0.276 in
7.0 mm
|
2.953 in
75.0 mm
|
0.472 in
12.0 mm
|
||
| 10395523 | £ 0.2834 - £ 0.2905 | Request the lead time here |
0.276 in
7.0 mm
|
2.953 in
75.0 mm
|
0.984 in
25.0 mm
|
|
| £ 0.3132 - £ 0.3203 | Request the lead time here |
0.276 in
7.0 mm
|
2.953 in
75.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.1601 - £ 0.1644 | Request the lead time here |
0.276 in
7.0 mm
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.6874 - £ 0.7016 | Request the lead time here |