Menu Search

Tapered Caps & Plugs - Heavy Duty

In stock

Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.

  • Protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping.
  • They have a heavy duty wall and a tapered sealing ring for maximum protection.
  • Used for applications in machinery, automotive, and industrial.
Material: LDPE Colour: White, Red Series Code: SR1003

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
22 results
Product SKUs information
Item Code Price range Availability D d2 d3 h d4 Type d1 View
£ 0.7351 - £ 1.6623 Request the lead time here
37.5 mm
40.6 mm
3
£ 0.1022 - £ 0.2313 2392 In stock
8.9 mm
10.7 mm
2
  • of 2
LDPE Tapered Cap & Plug 41 mm 42.8 mm Red 3

GP660A

Price Range
£ 1.6623 - £ 0.7351

Stock Levels
Request the lead time here
Attributes
  • d3
    37.5 mm
  • d4
    40.6 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Type
    3
LDPE Tapered Cap & Plug 11.1 mm 12.7 mm Red 2

GP617A

Price Range
£ 0.2313 - £ 0.1022

Stock Levels
2392 In stock
Attributes
  • d3
    8.9 mm
  • d4
    10.7 mm
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Type
    2