Quantity | Unit price |
---|---|
300 - 2999 | £ 0.0548 |
3000 - 14999 | £ 0.0391 |
15000 + | £ 0.0352 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 26.5 mm |
---|---|
D | 1.043 in |
d1 | 19.4 mm |
d1 | 0.764 in |
d2 | 22.5 mm |
d2 | 0.886 in |
d3 | 18.0 mm |
d3 | 0.709 in |
d4 | 21.3 mm |
d4 | 0.839 in |
h | 19.0 mm |
h | 0.748 in |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue