Quantity | Unit price |
---|---|
200 - 1999 | £ 0.0687 |
2000 - 9999 | £ 0.049 |
10000 + | £ 0.0441 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 36.7 mm |
---|---|
D | 1.445 in |
d1 | 30.0 mm |
d1 | 1.181 in |
d2 | 32.6 mm |
d2 | 1.283 in |
d3 | 27.5 mm |
d3 | 1.083 in |
d4 | 30.7 mm |
d4 | 1.209 in |
h | 0.598 in |
h | 15.2 mm |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue