| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.0797 |
| 2000 - 9999 | £ 0.0569 |
| 10000 + | £ 0.0512 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 42.2 mm |
|---|---|
| D | 1.661 in |
| d1 | 1.335 in |
| d1 | 33.9 mm |
| d2 | 1.469 in |
| d2 | 37.3 mm |
| d3 | 32.0 mm |
| d3 | 1.26 in |
| d4 | 35.8 mm |
| d4 | 1.409 in |
| h | 12.3 mm |
| h | 0.484 in |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue