Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Tapered Caps and Plugs are designed to function as both caps and plugs. They can accommodate over 140 sizes due to their tapered shape. Commonly used to protect against damage, dirt, moisture and other corrosive chemicals during storage and shipping. They are widely applicable across various industries. Simple to install and remove, they provide a cost-effective solution.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | To Fit Thread Size as Plug | d1 | Colour | d2 | d3 | To Fit Thread Size as Cap | d4 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0352 - £ 0.0548 | Request the lead time here |
|
0.764 in
19.4 mm
|
Green
|
0.886 in
22.5 mm
|
0.709 in
18.0 mm
|
|
0.839 in
21.3 mm
|
||
| £ 1.2954 - £ 2.015 | Request the lead time here |
|
6.811 in
173.0 mm
|
Green
|
7.138 in
181.3 mm
|
7.039 in
178.8 mm
|
|
7.055 in
179.2 mm
|
||
| £ 0.0245 - £ 0.0381 | 4500 In stock |
|
0.559 in
14.2 mm
|
Green
|
0.63 in
16.0 mm
|
0.5 in
12.7 mm
|
|
0.567 in
14.4 mm
|
||
| £ 0.6724 - £ 0.7471 | Request the lead time here |
|
4.882 in
124.0 mm
|
Green
|
5.039 in
128.0 mm
|
4.764 in
121.0 mm
|
|
4.921 in
125.0 mm
|
||
| £ 0.0574 - £ 0.0638 | Request the lead time here |
|
1.559 in
39.6 mm
|
Green
|
1.681 in
42.7 mm
|
1.504 in
38.2 mm
|
|
1.618 in
41.1 mm
|
||
| £ 0.0416 - £ 0.0462 | Request the lead time here |
|
1.047 in
26.6 mm
|
Green
|
1.169 in
29.7 mm
|
0.969 in
24.6 mm
|
|
1.114 in
28.3 mm
|
||
| £ 0.5167 - £ 0.5742 | Request the lead time here |
|
4.39 in
111.5 mm
|
Green
|
4.63 in
117.6 mm
|
4.232 in
107.5 mm
|
|
4.528 in
115.0 mm
|
||
| £ 0.2933 - £ 0.3259 | Request the lead time here |
|
3.799 in
96.5 mm
|
Green
|
4.016 in
102.0 mm
|
3.701 in
94.0 mm
|
|
3.976 in
101.0 mm
|
||
| £ 0.2492 - £ 0.2769 | Request the lead time here |
|
3.315 in
84.2 mm
|
Green
|
3.575 in
90.8 mm
|
3.157 in
80.2 mm
|
|
3.476 in
88.3 mm
|
||
| £ 0.361 - £ 0.4011 | Request the lead time here |
|
4.252 in
108.0 mm
|
Green
|
4.492 in
114.1 mm
|
4.189 in
106.4 mm
|
|
4.394 in
111.6 mm
|
||
| £ 0.0366 - £ 0.0569 | Request the lead time here |
|
0.921 in
23.4 mm
|
Green
|
1.039 in
26.4 mm
|
0.843 in
21.4 mm
|
|
0.961 in
24.4 mm
|
||
| £ 1.4511 - £ 1.6124 | Request the lead time here |
|
8.504 in
216.0 mm
|
Green
|
8.803 in
223.6 mm
|
8.386 in
213.0 mm
|
|
8.78 in
223.0 mm
|
||
| £ 0.3363 - £ 0.3737 | Request the lead time here |
|
4.012 in
101.9 mm
|
Green
|
4.232 in
107.5 mm
|
3.858 in
98.0 mm
|
|
4.055 in
103.0 mm
|
||
| £ 0.8282 - £ 0.9202 | Request the lead time here |
|
5.492 in
139.5 mm
|
Green
|
5.732 in
145.6 mm
|
5.315 in
135.0 mm
|
|
5.512 in
140.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue