Quantity | Unit price |
---|---|
600 - 5999 | £ 0.0506 |
6000 - 29999 | £ 0.0361 |
30000 + | £ 0.0325 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d3 | 14.7 mm |
---|---|
d3 | 0.579 in |
d4 | 25.4 mm |
d4 | 1 in |
d1 | 14.7 mm |
d1 | 0.579 in |
d2 | 0.665 in |
d2 | 16.9 mm |
D | 25.4 mm |
D | 1 in |
h | 12.7 mm |
h | 0.5 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Type | 2 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue