Quantity | Unit price |
---|---|
140 - 1399 | £ 0.1111 |
1400 - 6999 | £ 0.0793 |
7000 + | £ 0.0714 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d3 | 1.197 in |
---|---|
d3 | 30.4 mm |
d4 | 47.3 mm |
d4 | 1.862 in |
d1 | 1.197 in |
d1 | 30.4 mm |
d2 | 1.323 in |
d2 | 33.6 mm |
D | 1.862 in |
D | 47.3 mm |
h | 15.2 mm |
h | 0.598 in |
Colour | Red |
Full Material | Low Density Polyethylene |
Type | 2 |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue