Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wide Flange Tapered Caps and Plugs offers additional protection to the surrounding area on the bearing surface. The wider flange keeps the part from being accidently pushed down through the mating part. Designed to be used as a plug or a cap. The tapered profile allows the part to plug muliple inner diameters or cap multiple outside diameters.
These dual function components are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.
Featureing a straight forward push-fit design, they are easy to insall and remove.
Material: LDPE Colour: Red, Blue, Yellow Series Code: SR1001, SR1115, SRF0030
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1 | D | h | d3 | d4 | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.044 - £ 0.0648 | 1600 In stock |
0.488 in
12.4 mm
|
0.374 in
9.5 mm
|
0.591 in
15.0 mm
|
0.276 in
7.0 mm
|
0.449 in
11.4 mm
|
0.488 in
12.4 mm
|
2
|
||
£ 0.18 - £ 0.2721 | Request the lead time here |
0.996 in
25.3 mm
|
0.886 in
22.5 mm
|
2.181 in
55.4 mm
|
0.681 in
17.3 mm
|
0.819 in
20.8 mm
|
0.925 in
23.5 mm
|
2
|
||
£ 0.0906 - £ 0.1396 | Request the lead time here |
0.614 in
15.6 mm
|
0.531 in
13.5 mm
|
0.941 in
23.9 mm
|
0.469 in
11.9 mm
|
0.469 in
11.9 mm
|
0.571 in
14.5 mm
|
4
|
||
LF-11X | £ 0.0906 - £ 0.1396 | Request the lead time here |
0.63 in
16.0 mm
|
0.567 in
14.4 mm
|
0.949 in
24.1 mm
|
0.492 in
12.5 mm
|
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
4
|
|
£ 0.0906 - £ 0.1396 | Request the lead time here |
0.547 in
13.9 mm
|
0.48 in
12.2 mm
|
0.87 in
22.1 mm
|
0.461 in
11.7 mm
|
0.409 in
10.4 mm
|
0.492 in
12.5 mm
|
4
|
||
LF-12X | £ 0.096 - £ 0.1479 | Request the lead time here |
0.685 in
17.4 mm
|
0.61 in
15.5 mm
|
1.031 in
26.2 mm
|
0.528 in
13.4 mm
|
0.547 in
13.9 mm
|
0.634 in
16.1 mm
|
2
|
|
£ 0.2241 - £ 0.3451 | 734 In stock |
1.602 in
40.7 mm
|
1.449 in
36.8 mm
|
1.937 in
49.2 mm
|
0.744 in
18.9 mm
|
1.382 in
35.1 mm
|
1.555 in
39.5 mm
|
2
|
||
£ 0.069 - £ 0.1062 | 2646 In stock |
0.417 in
10.6 mm
|
0.366 in
9.3 mm
|
0.74 in
18.8 mm
|
0.402 in
10.2 mm
|
0.299 in
7.6 mm
|
0.354 in
9.0 mm
|
4
|
||
£ 0.1587 - £ 0.3215 | 1350 In stock |
0.984 in
25.0 mm
|
0.862 in
21.9 mm
|
1.89 in
48.0 mm
|
0.689 in
17.5 mm
|
0.744 in
18.9 mm
|
0.866 in
22.0 mm
|
4
|
||
£ 0.0622 - £ 0.1528 | 103000 In stock |
0.484 in
12.3 mm
|
0.421 in
10.7 mm
|
0.866 in
22.0 mm
|
0.374 in
9.5 mm
|
0.358 in
9.1 mm
|
0.421 in
10.7 mm
|
4
|
||
LF-17 | £ 0.1014 - £ 0.1562 | Request the lead time here |
0.921 in
23.4 mm
|
0.819 in
20.8 mm
|
1.248 in
31.7 mm
|
0.622 in
15.8 mm
|
0.74 in
18.8 mm
|
0.866 in
22.0 mm
|
2
|
|
£ 0.0678 - £ 0.1661 | 25447 In stock |
0.665 in
16.9 mm
|
0.579 in
14.7 mm
|
1 in
25.4 mm
|
0.5 in
12.7 mm
|
0.52 in
13.2 mm
|
0.606 in
15.4 mm
|
2
|
||
£ 0.0581 - £ 0.0896 | Request the lead time here |
0.24 in
6.1 mm
|
0.173 in
4.4 mm
|
0.563 in
14.3 mm
|
0.465 in
11.8 mm
|
0.11 in
2.8 mm
|
0.177 in
4.5 mm
|
4
|
||
£ 0.1177 - £ 0.1812 | 25 In stock |
1.382 in
35.1 mm
|
1.236 in
31.4 mm
|
1.685 in
42.8 mm
|
0.744 in
18.9 mm
|
1.165 in
29.6 mm
|
1.311 in
33.3 mm
|
3
|
||
£ 0.1014 - £ 0.1562 | Request the lead time here |
0.87 in
22.1 mm
|
0.756 in
19.2 mm
|
1.185 in
30.1 mm
|
0.579 in
14.7 mm
|
0.693 in
17.6 mm
|
0.807 in
20.5 mm
|
3
|
||
LF-28 | £ 0.2546 - £ 0.392 | Request the lead time here |
1.89 in
48.0 mm
|
1.728 in
43.9 mm
|
2.311 in
58.7 mm
|
0.744 in
18.9 mm
|
1.65 in
41.9 mm
|
1.827 in
46.4 mm
|
2
|
|
£ 0.0678 - £ 0.1661 | 6498 In stock |
0.61 in
15.5 mm
|
0.531 in
13.5 mm
|
1.181 in
30.0 mm
|
0.374 in
9.5 mm
|
0.449 in
11.4 mm
|
0.52 in
13.2 mm
|
4
|
||
£ 0.1014 - £ 0.1562 | Request the lead time here |
0.976 in
24.8 mm
|
0.866 in
22.0 mm
|
1.28 in
32.5 mm
|
0.65 in
16.5 mm
|
0.803 in
20.4 mm
|
0.913 in
23.2 mm
|
2
|
||
£ 0.1177 - £ 0.1812 | Request the lead time here |
1.465 in
37.2 mm
|
1.311 in
33.3 mm
|
1.846 in
46.9 mm
|
0.776 in
19.7 mm
|
1.252 in
31.8 mm
|
1.386 in
35.2 mm
|
2
|
||
£ 0.5428 - £ 1.3554 | 179 In stock |
2.614 in
66.4 mm
|
2.441 in
62.0 mm
|
3.268 in
83.0 mm
|
1.102 in
28.0 mm
|
2.323 in
59.0 mm
|
2.531 in
64.3 mm
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue