Menu Search

Tapered Caps & Plugs - Wide Flange

In stock

Wide Flange Tapered Caps and Plugs offers additional protection to the surrounding area on the bearing surface. The wider flange keeps the part from being accidently pushed down through the mating part. Designed to be used as a plug or a cap. The tapered profile allows the part to plug muliple inner diameters or cap multiple outside diameters.

These dual function components are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

Featureing a straight forward push-fit design, they are easy to insall and remove.

  • Prevents the plug from being accidentally pushed down through the contact piece.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
Material: LDPE Colour: Red, Blue, Yellow Series Code: SR1001, SR1115, SRF0030

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
83 results
Product SKUs information
Item Code Price range Availability d2 d1 D h d3 d4 Type View
£ 0.1014 - £ 0.1562 Request the lead time here
22.1 mm
19.2 mm
30.1 mm
14.7 mm
17.6 mm
20.5 mm
3
LF-28 £ 0.2546 - £ 0.392 Request the lead time here
48.0 mm
43.9 mm
58.7 mm
18.9 mm
41.9 mm
46.4 mm
2
£ 0.0678 - £ 0.1661 6498 In stock
15.5 mm
13.5 mm
30.0 mm
9.5 mm
11.4 mm
13.2 mm
4
£ 0.0678 - £ 0.1661 25447 In stock
16.9 mm
14.7 mm
25.4 mm
12.7 mm
13.2 mm
15.4 mm
2
LF-17 £ 0.1014 - £ 0.1562 Request the lead time here
23.4 mm
20.8 mm
31.7 mm
15.8 mm
18.8 mm
22.0 mm
2
£ 0.0581 - £ 0.0896 Request the lead time here
6.1 mm
4.4 mm
14.3 mm
11.8 mm
2.8 mm
4.5 mm
4
£ 0.1014 - £ 0.1562 Request the lead time here
24.8 mm
22.0 mm
32.5 mm
16.5 mm
20.4 mm
23.2 mm
2
£ 0.067 - £ 0.1032 Request the lead time here
7.4 mm
6.0 mm
12.3 mm
10.2 mm
3.7 mm
6.2 mm
4
£ 0.096 - £ 0.1479 1800 In stock
20.6 mm
18.4 mm
29.0 mm
15.0 mm
16.8 mm
19.4 mm
2
LF15A £ 0.096 - £ 0.1479 1250 In stock
19.7 mm
17.5 mm
28.6 mm
14.2 mm
15.7 mm
18.3 mm
3
£ 0.1177 - £ 0.1812 Request the lead time here
37.2 mm
33.3 mm
46.9 mm
19.7 mm
31.8 mm
35.2 mm
2
£ 0.096 - £ 0.1479 Request the lead time here
16.7 mm
14.7 mm
25 mm
13.4 mm
13.2 mm
15.4 mm
3
£ 0.0786 - £ 0.1929 21771 In stock
20.0 mm
17.5 mm
34.9 mm
14.3 mm
18.9 mm
22.0 mm
4
£ 0.2241 - £ 0.3451 734 In stock
40.7 mm
36.8 mm
49.2 mm
18.9 mm
35.1 mm
39.5 mm
2
£ 0.0622 - £ 0.1528 103000 In stock
12.3 mm
10.7 mm
22.0 mm
9.5 mm
9.1 mm
10.7 mm
4
£ 0.0744 - £ 0.1146 Request the lead time here
12.1 mm
10.8 mm
20.6 mm
10.2 mm
9.5 mm
10.7 mm
4
£ 0.2225 - £ 0.5501 6835 In stock
37.2 mm
33.3 mm
50.8 mm
22.2 mm
32.0 mm
35.6 mm
2
£ 0.1177 - £ 0.1812 25 In stock
35.1 mm
31.4 mm
42.8 mm
18.9 mm
29.6 mm
33.3 mm
3
£ 0.0798 - £ 0.1229 6750 In stock
12.9 mm
11.2 mm
20.8 mm
11.8 mm
9.4 mm
11.3 mm
4
£ 0.0484 - £ 0.1193 43550 In stock
9.3 mm
7.6 mm
18.4 mm
9.5 mm
6.6 mm
7.8 mm
4
  • of 5
Tapered Cap & Plug LDPE 19.2 mm 22.1 mm Blue

LF16A

Price Range
£ 0.1562 - £ 0.1014

Stock Levels
Request the lead time here
Attributes
  • d3
    17.6 mm
  • d4
    20.5 mm
  • d1
    19.2 mm
  • d2
    22.1 mm
  • D
    30.1 mm
Tapered Cap & Plug LDPE 43.9 mm 48.0 mm Blue

LF-28

Price Range
£ 0.392 - £ 0.2546

Stock Levels
Request the lead time here
Attributes
  • d3
    41.9 mm
  • d4
    46.4 mm
  • d1
    43.9 mm
  • d2
    48.0 mm
  • D
    58.7 mm
Tapered Cap & Plug LDPE 13.5 mm 15.5 mm Red

12434

Price Range
£ 0.1661 - £ 0.0678

Stock Levels
6498 In stock
Attributes
  • d3
    11.4 mm
  • d4
    13.2 mm
  • d1
    13.5 mm
  • d2
    15.5 mm
  • D
    30.0 mm
Tapered Cap & Plug LDPE 14.7 mm 16.9 mm Red

18351

Price Range
£ 0.1661 - £ 0.0678

Stock Levels
25447 In stock
Attributes
  • d3
    13.2 mm
  • d4
    15.4 mm
  • d1
    14.7 mm
  • d2
    16.9 mm
  • D
    25.4 mm
Tapered Cap & Plug LDPE 20.8 mm 23.4 mm Blue

LF-17

Price Range
£ 0.1562 - £ 0.1014

Stock Levels
Request the lead time here
Attributes
  • d3
    18.8 mm
  • d4
    22.0 mm
  • d1
    20.8 mm
  • d2
    23.4 mm
  • D
    31.7 mm
Tapered Cap & Plug LDPE 4.4 mm 6.1 mm Blue

LF2A

Price Range
£ 0.0896 - £ 0.0581

Stock Levels
Request the lead time here
Attributes
  • d3
    2.8 mm
  • d4
    4.5 mm
  • d1
    4.4 mm
  • d2
    6.1 mm
  • D
    14.3 mm
Tapered Cap & Plug LDPE 22 mm 24.8 mm Blue

LF18A

Price Range
£ 0.1562 - £ 0.1014

Stock Levels
Request the lead time here
Attributes
  • d3
    20.4 mm
  • d4
    23.2 mm
  • d1
    22.0 mm
  • d2
    24.8 mm
  • D
    32.5 mm
Tapered Cap & Plug LDPE 6.0 mm 7.4 mm Blue

LF-3

Price Range
£ 0.1032 - £ 0.067

Stock Levels
Request the lead time here
Attributes
  • d3
    3.7 mm
  • d4
    6.2 mm
  • d1
    6.0 mm
  • d2
    7.4 mm
  • D
    12.3 mm
Tapered Cap & Plug LDPE 18.4 mm 20.6 mm Blue

LF-15X

Price Range
£ 0.1479 - £ 0.096

Stock Levels
1800 In stock
Attributes
  • d3
    16.8 mm
  • d4
    19.4 mm
  • d1
    18.4 mm
  • d2
    20.6 mm
  • D
    29.0 mm
Tapered Cap & Plug LDPE 17.5 mm 19.7 mm Blue

LF15A

Price Range
£ 0.1479 - £ 0.096

Stock Levels
1250 In stock
Attributes
  • d3
    15.7 mm
  • d4
    18.3 mm
  • d1
    17.5 mm
  • d2
    19.7 mm
  • D
    28.6 mm
Tapered Cap & Plug LDPE 33.3 mm 37.2 mm Blue

LF23XA

Price Range
£ 0.1812 - £ 0.1177

Stock Levels
Request the lead time here
Attributes
  • d3
    31.8 mm
  • d4
    35.2 mm
  • d1
    33.3 mm
  • d2
    37.2 mm
  • D
    46.9 mm
Tapered Cap & Plug LDPE 14.7 mm 16.7 mm Blue

LF12A

Price Range
£ 0.1479 - £ 0.096

Stock Levels
Request the lead time here
Attributes
  • d3
    13.2 mm
  • d4
    15.4 mm
  • d1
    14.7 mm
  • d2
    16.7 mm
  • D
    25 mm
Tapered Cap & Plug LDPE 17.5 mm 20.0 mm Red

12435

Price Range
£ 0.1929 - £ 0.0786

Stock Levels
21771 In stock
Attributes
  • d3
    18.9 mm
  • d4
    22.0 mm
  • d1
    17.5 mm
  • d2
    20.0 mm
  • D
    34.9 mm
Tapered Cap & Plug LDPE 36.8 mm 40.7 mm Blue

LF24A

Price Range
£ 0.3451 - £ 0.2241

Stock Levels
734 In stock
Attributes
  • d3
    35.1 mm
  • d4
    39.5 mm
  • d1
    36.8 mm
  • d2
    40.7 mm
  • D
    49.2 mm
Tapered Cap & Plug LDPE 10.7 mm 12.3 mm Red

12433

Price Range
£ 0.1528 - £ 0.0622

Stock Levels
103000 In stock
Attributes
  • d3
    9.1 mm
  • d4
    10.7 mm
  • d1
    10.7 mm
  • d2
    12.3 mm
  • D
    22.0 mm
Tapered Cap & Plug LDPE 10.8 mm 12.1 mm Blue

LF8A

Price Range
£ 0.1146 - £ 0.0744

Stock Levels
Request the lead time here
Attributes
  • d3
    9.5 mm
  • d4
    10.7 mm
  • d1
    10.8 mm
  • d2
    12.1 mm
  • D
    20.6 mm
Tapered Cap & Plug LDPE 33.3 mm 37.2 mm Red

12438

Price Range
£ 0.5501 - £ 0.2225

Stock Levels
6835 In stock
Attributes
  • d3
    32.0 mm
  • d4
    35.6 mm
  • d1
    33.3 mm
  • d2
    37.2 mm
  • D
    50.8 mm
Tapered Cap & Plug LDPE 31.4 mm 35.1 mm Blue

LF22A

Price Range
£ 0.1812 - £ 0.1177

Stock Levels
25 In stock
Attributes
  • d3
    29.6 mm
  • d4
    33.3 mm
  • d1
    31.4 mm
  • d2
    35.1 mm
  • D
    42.8 mm
Tapered Cap & Plug LDPE 11.2 mm 12.9 mm Blue

LF9A

Price Range
£ 0.1229 - £ 0.0798

Stock Levels
6750 In stock
Attributes
  • d3
    9.4 mm
  • d4
    11.3 mm
  • d1
    11.2 mm
  • d2
    12.9 mm
  • D
    20.8 mm
Tapered Cap & Plug LDPE 7.6 mm 9.3 mm Red

12432

Price Range
£ 0.1193 - £ 0.0484

Stock Levels
43550 In stock
Attributes
  • d3
    6.6 mm
  • d4
    7.8 mm
  • d1
    7.6 mm
  • d2
    9.3 mm
  • D
    18.4 mm