Wide Flange Tapered Caps and Plugs offers additional protection to the surrounding area on the bearing surface. The wider flange keeps the part from being accidently pushed down through the mating part. Designed to be used as a plug or a cap. The tapered profile allows the part to plug muliple inner diameters or cap multiple outside diameters.
These dual function components are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.
Featureing a straight forward push-fit design, they are easy to insall and remove.
Material: LDPE Colour: Red, Blue, Yellow Series Code: SR1001, SR1115, SRF0030
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1 | D | h | d3 | d4 | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.5428 - £ 1.3554 | 179 In stock |
2.614 in
66.4 mm
|
2.441 in
62.0 mm
|
3.268 in
83.0 mm
|
1.102 in
28.0 mm
|
2.323 in
59.0 mm
|
2.531 in
64.3 mm
|
2
|
||
LF-19 | £ 0.1068 - £ 0.1646 | 3000 In stock |
1.02 in
25.9 mm
|
0.949 in
24.1 mm
|
1.343 in
34.1 mm
|
0.717 in
18.2 mm
|
0.874 in
22.2 mm
|
0.957 in
24.3 mm
|
2
|
|
£ 0.069 - £ 0.1062 | 2646 In stock |
0.417 in
10.6 mm
|
0.366 in
9.3 mm
|
0.74 in
18.8 mm
|
0.402 in
10.2 mm
|
0.299 in
7.6 mm
|
0.354 in
9.0 mm
|
4
|
||
£ 0.1123 - £ 0.1729 | 1100 In stock |
1.106 in
28.1 mm
|
0.984 in
25.0 mm
|
1.437 in
36.5 mm
|
0.744 in
18.9 mm
|
0.921 in
23.4 mm
|
1.039 in
26.4 mm
|
2
|
||
£ 0.1587 - £ 0.3215 | 1350 In stock |
0.984 in
25.0 mm
|
0.862 in
21.9 mm
|
1.89 in
48.0 mm
|
0.689 in
17.5 mm
|
0.744 in
18.9 mm
|
0.866 in
22.0 mm
|
4
|
||
£ 0.1155 - £ 0.2033 | 120995 In stock |
0.846 in
21.5 mm
|
0.752 in
19.1 mm
|
1.5 in
38.1 mm
|
0.563 in
14.3 mm
|
0.693 in
17.6 mm
|
0.783 in
19.9 mm
|
4
|
||
£ 0.2409 - £ 0.582 | 1706 In stock |
1.598 in
40.6 mm
|
1.453 in
36.9 mm
|
2.134 in
54.2 mm
|
0.886 in
22.5 mm
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
2
|
||
10420 | £ 0.0671 - £ 0.1642 | Request the lead time here |
0.52 in
13.2 mm
|
0.445 in
11.3 mm
|
1.142 in
29.0 mm
|
0.433 in
11.0 mm
|
0.386 in
9.8 mm
|
0.457 in
11.6 mm
|
4
|
|
£ 0.197 - £ 0.4783 | 12180 In stock |
1.323 in
33.6 mm
|
1.197 in
30.4 mm
|
1.862 in
47.3 mm
|
0.598 in
15.2 mm
|
1.094 in
27.8 mm
|
1.209 in
30.7 mm
|
2
|
||
£ 0.3146 - £ 0.76 | 5330 In stock |
2.075 in
52.7 mm
|
1.902 in
48.3 mm
|
2.5 in
63.5 mm
|
1 in
25.4 mm
|
1.823 in
46.3 mm
|
1.996 in
50.7 mm
|
2
|
||
£ 0.2834 - £ 0.6102 | Request the lead time here |
1.681 in
42.7 mm
|
1.559 in
39.6 mm
|
0.039 in
1.0 mm
|
0.728 in
18.5 mm
|
1.504 in
38.2 mm
|
1.618 in
41.1 mm
|
2
|
||
£ 0.1587 - £ 0.388 | 14100 In stock |
1.091 in
27.7 mm
|
0.972 in
24.7 mm
|
1.5 in
38.1 mm
|
0.752 in
19.1 mm
|
0.913 in
23.2 mm
|
1.028 in
26.1 mm
|
2
|
||
£ 0.394 - £ 0.9594 | 892 In stock |
2.13 in
54.1 mm
|
2.028 in
51.5 mm
|
2.626 in
66.7 mm
|
0.728 in
18.5 mm
|
1.953 in
49.6 mm
|
2.047 in
52.0 mm
|
2
|
||
18365 | £ 0.2749 - £ 0.5893 | Request the lead time here |
1.772 in
45.0 mm
|
1.941 in
49.3 mm
|
0.039 in
1.0 mm
|
0.965 in
24.5 mm
|
1.693 in
43.0 mm
|
1.87 in
47.5 mm
|
2
|
|
18349 | £ 0.0622 - £ 0.1522 | 5600 In stock |
0.606 in
15.4 mm
|
0.535 in
13.6 mm
|
0.874 in
22.2 mm
|
0.437 in
11.1 mm
|
0.48 in
12.2 mm
|
0.543 in
13.8 mm
|
2
|
|
£ 0.3331 - £ 0.8318 | 9112 In stock |
2.043 in
51.9 mm
|
1.858 in
47.2 mm
|
2.835 in
72.0 mm
|
0.945 in
24.0 mm
|
1.752 in
44.5 mm
|
1.917 in
48.7 mm
|
2
|
||
18373 | £ 0.4564 - £ 1.1295 | 5036 In stock |
2.402 in
61.0 mm
|
2.165 in
55.0 mm
|
3.02 in
76.7 mm
|
0.984 in
25.0 mm
|
2.067 in
52.5 mm
|
2.323 in
59.0 mm
|
2
|
|
£ 0.2423 - £ 0.5926 | 60260 In stock |
1.764 in
44.8 mm
|
1.63 in
41.4 mm
|
2.252 in
57.2 mm
|
0.748 in
19.0 mm
|
1.563 in
39.7 mm
|
1.693 in
43.0 mm
|
2
|
||
£ 0.1998 - £ 0.4969 | 7399 In stock |
1.354 in
34.4 mm
|
1.224 in
31.1 mm
|
1.874 in
47.6 mm
|
0.752 in
19.1 mm
|
1.173 in
29.8 mm
|
1.291 in
32.8 mm
|
2
|
||
£ 0.0906 - £ 0.1396 | Request the lead time here |
0.614 in
15.6 mm
|
0.531 in
13.5 mm
|
0.941 in
23.9 mm
|
0.469 in
11.9 mm
|
0.469 in
11.9 mm
|
0.571 in
14.5 mm
|
4
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue