Menu Search

Tapered Caps & Plugs - Wide Flange

In stock

Wide Flange Tapered Caps and Plugs offers additional protection to the surrounding area on the bearing surface. The wider flange keeps the part from being accidently pushed down through the mating part. Designed to be used as a plug or a cap. The tapered profile allows the part to plug muliple inner diameters or cap multiple outside diameters.

These dual function components are typically used to protect against damage, dirt, moisture, and other corrision during storage and shipping.

Featureing a straight forward push-fit design, they are easy to insall and remove.

  • Prevents the plug from being accidentally pushed down through the contact piece.
  • Protects threaded and non-threaded pipes, ports, and access points against damage, dirt, moisture, debris, and corrosion.
  • Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
Material: LDPE Colour: Red, Blue, Yellow Series Code: SR1001, SR1115, SRF0030

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
83 results
Product SKUs information
Item Code Price range Availability d2 d1 D h d3 d4 Type View
£ 0.1127 - £ 0.1527 Request the lead time here
10.0 mm
8.7 mm
18.5 mm
8.0 mm
6.8 mm
8.4 mm
1
£ 0.1527 - £ 0.1527 Request the lead time here
5.3 mm
4.5 mm
13.5 mm
8.0 mm
2.9 mm
3.7 mm
1
£ 0.2029 - £ 0.3769 Request the lead time here
32.6 mm
30.2 mm
40.0 mm
17.0 mm
29.0 mm
30.9 mm
2
£ 0.5678 - £ 1.1925 Request the lead time here
57.0 mm
53.0 mm
69.0 mm
25.5 mm
50.9 mm
55.5 mm
2
3139000 £ 0.2213 - £ 0.9907 1080 In stock
52.3 mm
50.0 mm
61.0 mm
16.0 mm
47.2 mm
50.5 mm
2
£ 0.0622 - £ 0.1527 Request the lead time here
9.3 mm
7.9 mm
17.7 mm
8.1 mm
6.2 mm
6.9 mm
1
£ 0.4765 - £ 1.5365 Request the lead time here
59.5 mm
54.5 mm
70.0 mm
25.5 mm
52.7 mm
57.2 mm
2
£ 0.5624 - £ 2.2297 Request the lead time here
57.1 mm
70.5 mm
88.0 mm
25.5 mm
65.0 mm
74.1 mm
2
£ 0.1659 - £ 0.2648 Request the lead time here
20.2 mm
18.0 mm
29.5 mm
13.0 mm
15.5 mm
19.3 mm
1
3113000 £ 0.0853 - £ 0.1527 Request the lead time here
13.9 mm
12.2 mm
22.5 mm
9.5 mm
10.4 mm
12.5 mm
1
£ 0.0977 - £ 0.1527 Request the lead time here
12.6 mm
11.1 mm
21.0 mm
9.5 mm
9.3 mm
11.2 mm
1
£ 0.5252 - £ 2.0901 Request the lead time here
68.3 mm
60.5 mm
78.0 mm
32.0 mm
57.0 mm
65.7 mm
2
£ 0.567 - £ 2.2478 800 In stock
78.5 mm
76.1 mm
92.0 mm
19.5 mm
74.3 mm
78.2 mm
2
£ 1.3081 - £ 2.7471 Request the lead time here
95.5 mm
94.0 mm
108.0 mm
19.5 mm
91.7 mm
94.8 mm
2
£ 0.5377 - £ 2.1201 Request the lead time here
70.0 mm
65.5 mm
81.0 mm
23.5 mm
61.1 mm
67.3 mm
2
£ 1.4165 - £ 2.9747 Request the lead time here
99.0 mm
95.4 mm
108.0 mm
19.7 mm
94.3 mm
97.6 mm
2
£ 0.5624 - £ 2.2297 499 In stock
69.5 mm
66.5 mm
82.0 mm
15.5 mm
65.2 mm
69.0 mm
2
£ 0.1692 - £ 0.1692 Request the lead time here
6.5 mm
5.0 mm
14.5 mm
9.5 mm
2.8 mm
4.5 mm
1
£ 0.1162 - £ 0.3547 Request the lead time here
27.8 mm
25.0 mm
36.5 mm
17.0 mm
24.0 mm
26.4 mm
2
£ 0.2309 - £ 0.2309 Request the lead time here
14.5 mm
13.8 mm
23.7 mm
9.7 mm
11.7 mm
12.8 mm
1
  • of 5
Tapered Cap & Plug LDPE 8.7 mm 10.0 mm Yellow

3108000

Price Range
£ 0.1527 - £ 0.1127

Stock Levels
Request the lead time here
Attributes
  • d3
    6.8 mm
  • d4
    8.4 mm
  • d1
    8.7 mm
  • d2
    10.0 mm
  • D
    18.5 mm
Tapered Cap & Plug LDPE 4.5 mm 5.3 mm Yellow

3103000

Price Range
£ 0.1527 - £ 0.1527

Stock Levels
Request the lead time here
Attributes
  • d3
    2.9 mm
  • d4
    3.7 mm
  • d1
    4.5 mm
  • d2
    5.3 mm
  • D
    13.5 mm
Tapered Cap & Plug LDPE 30.2 mm 32.6 mm Yellow

3130000

Price Range
£ 0.3769 - £ 0.2029

Stock Levels
Request the lead time here
Attributes
  • d3
    29.0 mm
  • d4
    30.9 mm
  • d1
    30.2 mm
  • d2
    32.6 mm
  • D
    40.0 mm
Tapered Cap & Plug LDPE 53.0 mm 57.0 mm Yellow

3140000

Price Range
£ 1.1925 - £ 0.5678

Stock Levels
Request the lead time here
Attributes
  • d3
    50.9 mm
  • d4
    55.5 mm
  • d1
    53.0 mm
  • d2
    57.0 mm
  • D
    69.0 mm
Tapered Cap & Plug LDPE 50.0 mm 52.3 mm Yellow

3139000

Price Range
£ 0.9907 - £ 0.2213

Stock Levels
1080 In stock
Attributes
  • d3
    47.2 mm
  • d4
    50.5 mm
  • d1
    50.0 mm
  • d2
    52.3 mm
  • D
    61.0 mm
Tapered Cap & Plug LDPE 7.9 mm 9.3 mm Yellow

3107000

Price Range
£ 0.1527 - £ 0.0622

Stock Levels
Request the lead time here
Attributes
  • d3
    6.2 mm
  • d4
    6.9 mm
  • d1
    7.9 mm
  • d2
    9.3 mm
  • D
    17.7 mm
Tapered Cap & Plug LDPE 54.5 mm 59.5 mm Yellow

3141000

Price Range
£ 1.5365 - £ 0.4765

Stock Levels
Request the lead time here
Attributes
  • d3
    52.7 mm
  • d4
    57.2 mm
  • d1
    54.5 mm
  • d2
    59.5 mm
  • D
    70.0 mm
Tapered Cap & Plug LDPE 70.5 mm 57.1 mm Yellow

3148000

Price Range
£ 2.2297 - £ 0.5624

Stock Levels
Request the lead time here
Attributes
  • d3
    65.0 mm
  • d4
    74.1 mm
  • d1
    70.5 mm
  • d2
    57.1 mm
  • D
    88.0 mm
Tapered Cap & Plug LDPE 18.0 mm 20.2 mm Yellow

3121000

Price Range
£ 0.2648 - £ 0.1659

Stock Levels
Request the lead time here
Attributes
  • d3
    15.5 mm
  • d4
    19.3 mm
  • d1
    18.0 mm
  • d2
    20.2 mm
  • D
    29.5 mm
Tapered Cap & Plug LDPE 12.2 mm 13.9 mm Yellow

3113000

Price Range
£ 0.1527 - £ 0.0853

Stock Levels
Request the lead time here
Attributes
  • d3
    10.4 mm
  • d4
    12.5 mm
  • d1
    12.2 mm
  • d2
    13.9 mm
  • D
    22.5 mm
Tapered Cap & Plug LDPE 11.1 mm 12.6 mm Yellow

3112000

Price Range
£ 0.1527 - £ 0.0977

Stock Levels
Request the lead time here
Attributes
  • d3
    9.3 mm
  • d4
    11.2 mm
  • d1
    11.1 mm
  • d2
    12.6 mm
  • D
    21.0 mm
Tapered Cap & Plug LDPE 60.5 mm 68.3 mm Yellow

3144000

Price Range
£ 2.0901 - £ 0.5252

Stock Levels
Request the lead time here
Attributes
  • d3
    57.0 mm
  • d4
    65.7 mm
  • d1
    60.5 mm
  • d2
    68.3 mm
  • D
    78.0 mm
Tapered Cap & Plug LDPE 76.1 mm 78.5 mm Yellow

3149000

Price Range
£ 2.2478 - £ 0.567

Stock Levels
800 In stock
Attributes
  • d3
    74.3 mm
  • d4
    78.2 mm
  • d1
    76.1 mm
  • d2
    78.5 mm
  • D
    92.0 mm
Tapered Cap & Plug LDPE 94.0 mm 95.5 mm Yellow

3155000

Price Range
£ 2.7471 - £ 1.3081

Stock Levels
Request the lead time here
Attributes
  • d3
    91.7 mm
  • d4
    94.8 mm
  • d1
    94.0 mm
  • d2
    95.5 mm
  • D
    108.0 mm
Tapered Cap & Plug LDPE 65.5 mm 70.0 mm Yellow

3145000

Price Range
£ 2.1201 - £ 0.5377

Stock Levels
Request the lead time here
Attributes
  • d3
    61.1 mm
  • d4
    67.3 mm
  • d1
    65.5 mm
  • d2
    70.0 mm
  • D
    81.0 mm
Tapered Cap & Plug LDPE 95.4 mm 99.0 mm Yellow

3156000

Price Range
£ 2.9747 - £ 1.4165

Stock Levels
Request the lead time here
Attributes
  • d3
    94.3 mm
  • d4
    97.6 mm
  • d1
    95.4 mm
  • d2
    99.0 mm
  • D
    108.0 mm
Tapered Cap & Plug LDPE 66.5 mm 69.5 mm Yellow

3146000

Price Range
£ 2.2297 - £ 0.5624

Stock Levels
499 In stock
Attributes
  • d3
    65.2 mm
  • d4
    69.0 mm
  • d1
    66.5 mm
  • d2
    69.5 mm
  • D
    82.0 mm
Tapered Cap & Plug LDPE 5.0 mm 6.5 mm Yellow

3104000

Price Range
£ 0.1692 - £ 0.1692

Stock Levels
Request the lead time here
Attributes
  • d3
    2.8 mm
  • d4
    4.5 mm
  • d1
    5.0 mm
  • d2
    6.5 mm
  • D
    14.5 mm
Tapered Cap & Plug LDPE 25.0 mm 27.8 mm Yellow

3127000

Price Range
£ 0.3547 - £ 0.1162

Stock Levels
Request the lead time here
Attributes
  • d3
    24.0 mm
  • d4
    26.4 mm
  • d1
    25.0 mm
  • d2
    27.8 mm
  • D
    36.5 mm
Tapered Cap & Plug LDPE 13.8 mm 14.5 mm Yellow

3114000

Price Range
£ 0.2309 - £ 0.2309

Stock Levels
Request the lead time here
Attributes
  • d3
    11.7 mm
  • d4
    12.8 mm
  • d1
    13.8 mm
  • d2
    14.5 mm
  • D
    23.7 mm