20747794
20747794
| Quantity | Unit price |
|---|
| H | 0.394 in |
|---|---|
| H | 10.0 mm |
| d2 | 0.571 in |
| d2 | 14.5 mm |
| d1 | 12.5 mm |
| d1 | 0.492 in |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue