| Quantity | Unit price |
|---|---|
| 500 - 2499 | £ 0.0901 |
| 2500 + | £ 0.0811 |
| H | 0.394 in |
|---|---|
| H | 10.0 mm |
| d2 | 0.768 in |
| d2 | 19.5 mm |
| d1 | 0.689 in |
| d1 | 17.5 mm |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue